目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modele 62417 - Vis à tôle tête fraisée carrée type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62417.prj},{NB=emile_maurin_624174,2X38},{REF=624174,2X38},{DXL=4.2x38},{MAT=Inox A2},{IDNR=},{KR=2},{FORM=3},{D=4.2},{L=38.0},{D3=3.100},{P=1.400},{DK=9.400},{A=1.400},{K=2.60},{EMP=1},{R=1.600},{MH=4.600},{MZ=4.600},{YC=3.700},{YF=2.800},{TH=2.600},{TZ=2.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624173,9X9,5
624173,9X9,5
3.9x9.5
Inox A2
3.9
9.5
7.500
2.30
1
Emile Maurin 624173,9X13
624173,9X13
3.9x13
Inox A2
3.9
13.0
7.500
2.30
1
Emile Maurin 624173,9X16
624173,9X16
3.9x16
Inox A2
3.9
16.0
7.500
2.30
1
Emile Maurin 624173,9X19
624173,9X19
3.9x19
Inox A2
3.9
19.0
7.500
2.30
1
Emile Maurin 624173,9X25
624173,9X25
3.9x25
Inox A2
3.9
25.0
7.500
2.30
1
Emile Maurin 624173,9X32
624173,9X32
3.9x32
Inox A2
3.9
32.0
7.500
2.30
1
Emile Maurin 624173,9X38
624173,9X38
3.9x38
Inox A2
3.9
38.0
7.500
2.30
1
Emile Maurin 624173,9X50
624173,9X50
3.9x50
Inox A2
3.9
50.0
7.500
2.30
1
Emile Maurin 624174,2X13
624174,2X13
4.2x13
Inox A2
4.2
13.0
9.400
2.60
1
Emile Maurin 624174,2X16
624174,2X16
4.2x16
Inox A2
4.2
16.0
9.400
2.60
1
Emile Maurin 624174,2X19
624174,2X19
4.2x19
Inox A2
4.2
19.0
9.400
2.60
1
Emile Maurin 624174,2X25
624174,2X25
4.2x25
Inox A2
4.2
25.0
9.400
2.60
1
Emile Maurin 624174,2X32
624174,2X32
4.2x32
Inox A2
4.2
32.0
9.400
2.60
1
Emile Maurin 624174,2X38
624174,2X38
4.2x38
Inox A2
4.2
38.0
9.400
2.60
1
Emile Maurin 624174,2X45
624174,2X45
4.2x45
Inox A2
4.2
45.0
9.400
2.60
1
Emile Maurin 624174,2X50
624174,2X50
4.2x50
Inox A2
4.2
50.0
9.400
2.60
1
Emile Maurin 624174,8X9,5
624174,8X9,5
4.8x9.5
Inox A2
4.8
9.5
10.400
2.80
1
Emile Maurin 624174,8X13
624174,8X13
4.8x13
Inox A2
4.8
13.0
10.400
2.80
1
Emile Maurin 624174,8X16
624174,8X16
4.8x16
Inox A2
4.8
16.0
10.400
2.80
1
Emile Maurin 624174,8X19
624174,8X19
4.8x19
Inox A2
4.8
19.0
10.400
2.80
1
Emile Maurin 624174,8X25
624174,8X25
4.8x25
Inox A2
4.8
25.0
10.400
2.80
1
Emile Maurin 624174,8X32
624174,8X32
4.8x32
Inox A2
4.8
32.0
10.400
2.80
1
Emile Maurin 624174,8X38
624174,8X38
4.8x38
Inox A2
4.8
38.0
10.400
2.80
1
Emile Maurin 624174,8X45
624174,8X45
4.8x45
Inox A2
4.8
45.0
10.400
2.80
1
Emile Maurin 624174,8X50
624174,8X50
4.8x50
Inox A2
4.8
50.0
10.400
2.80
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
BN 80591 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
3625, 3628 - Standard Bearing Pad Screw
80/20
09.11.2023
25-3625, 40-3628 - Standard Bearing Pad Screw
80/20
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表