目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - two-piece, locking
igus
E-Ketten®
Classic-Series
E4/light
Series 151
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_light/serie_151/einzelteile/ae_stahl_zweiteilig_asmtab.prj},{NB=1500.1(312)},{INFO=INFO},{KE=1},{BI=312},{PPATH=assemblies/ae_stahl_zweiteilig_asmtpl.prj},{BA=343}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
1500.1
1500.1
50
1500.1
1500.1
75
1500.1
1500.1
100
1500.1
1500.1
112
1500.1
1500.1
125
1500.1
1500.1
137
1500.1
1500.1
150
1500.1
1500.1
162
1500.1
1500.1
175
1500.1
1500.1
187
1500.1
1500.1
200
1500.1
1500.1
212
1500.1
1500.1
225
1500.1
1500.1
237
1500.1
1500.1
250
1500.1
1500.1
262
1500.1
1500.1
275
1500.1
1500.1
287
1500.1
1500.1
300
1500.1
1500.1
312
1500.1
1500.1
325
1500.1
1500.1
337
1500.1
1500.1
350
1500.1
1500.1
362
1500.1
1500.1
375
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表