MR 15M - Rail
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-M Series
MR/U M Rail
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_m_series/mru_m/mru_15m_rail.prj},{NB=MR15M-N-20-5-15-RAIL},{SIZE=15},{RT=},{RL=20},{PA=},{P1=5},{AG=N},{RM=},{W1=15},{H1=9.5},{P=40},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{M1=M4x0.7},{NDM=4.000},{G3=0.7},{RW=930}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
M1
[mm]
RW
Rail Weight
[g/m]
MR15M-N-20-5-15-RAIL
MR
15
15.000
15
9.5
40
6x3.5x4.5
M4x0.7
930
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表