MR 5M - Rail
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-M Series
MR/U M Rail
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_m_series/mru_m/mru_5m_rail.prj},{NB=MR5M-N-10-3.75-6.25-RAIL},{SIZE=5},{RT=},{RL=10},{PA=},{P1=3.75},{AG=N},{W1=5},{H1=3.5},{P=15},{DXDXG1=3.5x2.4x1},{D=3.5},{DD=2.4},{G1=1.0},{M1=M3x0.5},{NDM=3.000},{G3=0.5},{RW=116}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
M1
[mm]
RW
Rail Weight
[g/m]
MR5M-N-10-3.75-6.25-RAIL
MR
5
6.250
5
3.5
15
3.5x2.4x1
M3x0.5
116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表