MRL - Ball Lock Retainers, True Set - Standard/Light Duty
Moeller Precision Tool
Retainers and Accessories
True-Set Ball Lock
Powered by
CAD模型選擇
{moellerprecision/retainer_accessories/true_set_ball_lock/mrl.prj},{NB=MRL 16},{PN=MRL 16},{D=16},{D1=16},{E=31.750},{G=15.87},{L=54.0},{W=51.6},{W1=51.7848},{R=14.3},{H=19.05},{J=6.00},{K=13.50},{ILD=6},{SS=M8},{SDPTH=9.52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Dia.
[mm]
E
E (+.01/-.01)
[mm]
G
[mm]
L
[mm]
W
[mm]
R
[mm]
H
[mm]
J
J (+.01/-.01)
[mm]
K
K (+.01/-.01)
[mm]
ILD
In-Line Dowel
[mm]
SS
Screw Size
ⁿ/ₐ
SDPTH
ⁿ/ₐ
MRL 06
MRL 06
06
23.000
11.10
41.3
37.8
8.0
19.00
9.00
8.00
3
M6
9.52
MRL 10
MRL 10
10
26.924
11.12
44.5
39.9
9.5
19.05
7.50
9.00
6
M8
9.52
MRL 13
MRL 13
13
29.972
14.27
50.8
48.3
12.7
19.05
6.50
12.00
6
M8
9.52
MRL 16
MRL 16
16
31.750
15.87
54.0
51.6
14.3
19.05
6.00
13.50
6
M8
9.52
MRL 20
MRL 20
20
33.528
17.47
60.3
58.2
17.5
19.05
5.00
16.50
6
M10
11.51
MRL 25
MRL 25
25
40.640
19.84
69.9
66.5
22.2
23.82
7.00
22.00
6
M12
13.49
MRL 32
MRL 32
32
40.640
19.84
69.9
66.5
22.2
23.82
7.00
22.00
6
M12
13.49
MRL 38
MRL 38
38
43.993
24.00
81.0
77.8
26.0
27.00
10.00
26.00
6
M12
13.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表