MRU 3M - Rail
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-M Series
MR/U M Rail
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_m_series/mru_m/mru_3m_rail.prj},{NB=MRU3M-N-10-2.8-7.2-RAIL},{MOD=MRU},{SIZE=3},{RT=U : Tapped form the bottom},{RL=10},{PA=},{P1=2.8},{AG=N},{W1=3},{H1=2.6},{P=10},{M1=M1.6x0.35},{D=1.6},{DD=9.0},{G1=17.0},{MXG3=M4x8},{NDM=4.000},{G3=8.0},{RW=53},{RTX=U}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
RT
Rail type
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
M1
[mm]
RW
Rail Weight
[g/m]
MRU3M-N-10-2.8-7.2-RAIL
MRU
3
U : Tapped form the botto...
7.200
3
2.6
10
M1.6x0.35
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MR 15M - Rail
Line Tech
10.08.2021
MR 12W - Rail
Line Tech
10.08.2021
WRC 27/20 - Rail
Line Tech
10.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表