目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
MSR - 迷你氣缸
長拓流體科技
氣壓缸
ISO氣缸
MSR-迷你氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/iso_cylinders/msr/msr_asmtab.prj},{NB=MSR20x15(0)},{MODEL=MSR},{BORE=20},{STROKE=15},{MOUNTING=},{MOUNTING2=},{REEDSWITCH=},{SWITCHQUANTITY=},{POS=0},{A=96.5},{AP=93.5},{B=36},{C=20},{D1=22},{D=8},{E=25.5},{F=18},{G=7},{J=6},{K=7.5},{L=8},{M1=M22x1.5},{M=M8x1.25},{N=16},{S1=27},{S=13},{T1=8},{T=5},{U=28},{PT=1/8''},{V=24},{PPATH=assemblies/msr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
缸徑
[mm]
A
[mm]
AP
[mm]
B
[mm]
C
[mm]
D1
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M1
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S1
[mm]
S
[mm]
T1
[mm]
T
[mm]
U
[mm]
PT
[mm]
V
[mm]
MSR12x15
12
75
72
27
16
16
6
22
17
-
14
-
5
5.5
M16x1.5
M6x1.0
11.5
22
6
12
22
10
6
4
19.8
M5
18
MSR16x15
16
82
78
33
16
16
6
22
17
-
13
-
5
5.5
M16x1.5
M6x1.0
11.5
22
6
12
22
10
6
4
19.8
M5
18
MSR20x15
20
96.5
93.5
36
20
22
8
25.5
18
7
15
6
7.5
8
M22x1.5
M8x1.25
16
26
8
16
27
13
8
5
28
1/8''
24
MSR25x15
25
104
96
36
22
22
10
28
20
9
12
6
8
8
M22x1.5
M10x1.25
16
25
8
15
27
17
8
6
33.5
1/8''
30
MSR32x25
32
120
104
40
22
24
12
30
20
10
10
6
10
8
M24x1.5
M10x1.25
17
26
10
16
32
17
7
6
40
1/8''
37
MSR40x25
40
129
113
48
24
30
16
29
20
13
12
8
9
8
M30x1.5
M12x1.25
18
28
12
20
41
19
10
7
49
1/8''
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表