目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTS.INOX - Weldable latch calmps heavy-duty series
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTS-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mts_sst/t2s_asmtab.prj},{NB=Weldable latch calmps heavy-duty series MTS.1700-T2SX (094)},{MODELLO=1700/T2SX},{ESECUZIONE=Acciaio inox},{DXX=[94:106]},{A=221},{B=55},{C=21},{D=94÷106},{E=64},{F=38},{G=46},{I=26,5},{L=68},{M=M10},{N=34,5},{O=7},{S=69},{FH=1700},{FHX=1400},{GR=930},{VER=1.000},{X=15.000},{Y=38.000},{PPATH=../mts/t2s_asmtpl.prj},{CODE=GG.AS520},{DESCRIPTION=MTS.1700-T2SX},{POS=0},{RX=94},{DIM01=21},{DIM02=68},{DIM03=64},{DIM04=26.5},{DIM05=38},{DIM06=M10},{DIM07=55},{DIM08=34.5},{DIM09=221},{DIM10=46},{DIM11=94-106},{DIM12=7},{DIM13=54-58},{DIM14=17000},{WEIGHT=1085}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l1
[mm]
DIM10
m1
[mm]
DIM11
r
[mm]
DIM12
s
[mm]
DIM13
Stroke w
[mm]
DIM14
FH
[N]
WEIGHT
Weight
[g]
Weldable latch calmps hea...
GG.AS520
MTS.1700-T2SX
21
68
64
26.5
38
M10
55
34.5
221
46
94-106
7
54-58
17000
1085
Weldable latch calmps hea...
GG.AS524
MTS.4000-T2SX
27
85
80
32
50
M12
68
43
277
55
102-124
13
62-65
40000
2070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表