MVVA-S - 真空產生器
MINDMAN
真空元件
真空產生器
MVVA-真空產生器
Powered by
CAD模型選擇
{mindman/vacuum_components/vacuum_pump/mvva/mvva_s_asmtab.prj},{NB=MVVA-10S-},{MODEL=MVVA},{NOZZLE=10:1.0mm},{NOZZ=10},{S=S},{SWITCH=},{PT=},{G=22.0},{J=4.3},{K=16},{ME=Rc1/8},{MP=Ø6},{MV=Rc1/8},{PPATH=mvva_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
型號
ⁿ/ₐ
NOZZLE
噴嘴直徑
[mm]
A
[mm]
BA
[mm]
BB
[mm]
C
[mm]
D
[mm]
EA
[mm]
EB
[mm]
F
[mm]
FA
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
N
[mm]
ME
[mm]
MP
[mm]
MV
[mm]
MVVA-10S-
MVVA
10:1.0mm
48.000
35.000
59.000
16.000
0.0
25.500
23.500
25.0
0.0
22.0
15.0
30.80
4.3
16
94.0
31.0
37.2
0.0
Rc1/8
Ø6
Rc1/8
MVVA-15S-
MVVA
15:1.5mm
66.000
35.000
59.000
20.000
0.0
25.000
23.500
28.0
0.0
23.0
24.0
30.80
4.3
20
121.0
55.0
37.9
0.0
Rc1/4
Rc1/4
Rc1/4
MVVA-20S-
MVVA
20:2.0mm
85.000
50.000
74.000
29.500
0.0
36.500
32.000
33.5
0.0
28.0
32.0
43.00
6.0
26
144.0
58.8
40.7
0.0
Rc3/8
Rc3/8
Rc3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表