您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NDL.T - Round end-caps
Elesa+Ganter
水平调整件
NDL.T
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/ndl_t/ndl_t_asmtab.prj},{NB=Round end-caps NDL.T-30x1.5-2-M10},{PARTNUMBER=430687},{DESCRIPTION=NDL.T-30x1.5-2-M10},{DIM01=30},{DIM02=34},{DIM03=5},{DIM04=M10},{NDM=10},{S=17.000},{M=8.000},{DIM05=30},{DIM06=1.5-2},{DIM07=27-26},{X=27},{Y=26},{DIM08=3000},{WEIGHT=22},{PPATH=ndl_t_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
H
[mm]
DIM03
h1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
External
[mm]
DIM06
Thickness min-max
[mm]
DIM07
Internal min-max
[mm]
DIM08
[N]
WEIGHT
重量
[g]
Round end-caps NDL.T-20x1...
430651
NDL.T-20x1-1.5-M8
20
34
5
M8
20
1-1.5
18-17
3000
10
Round end-caps NDL.T-20x2...
430653
NDL.T-20x2-M8
20
34
5
M8
20
2
16
3000
9
Round end-caps NDL.T-25x1...
430661
NDL.T-25x1.5-2-M6
25
34
5
M6
25
1.5-2
22-21
3000
12
Round end-caps NDL.T-25x1...
430663
NDL.T-25x1.5-2-M8
25
34
5
M8
25
1.5-2
22-21
3000
14
Round end-caps NDL.T-25x1...
430665
NDL.T-25x1.5-2-M10
25
33
5
M10
25
1.5-2
22-21
3000
18
Round end-caps NDL.T-25x2...
430667
NDL.T-25x2.5-M8
25
34
5
M8
25
2.5
20
3000
12
Round end-caps NDL.T-28x1...
430671
NDL.T-28x1.5-2-M10
28
34
5
M6
28
1.5-2
25-24
3000
16
Round end-caps NDL.T-28x1...
430673
NDL.T-28x1-1.5-M8
28
34
5
M8
28
1-1.5
26-25
3000
17
Round end-caps NDL.T-28x1...
430675
NDL.T-28x1-1.5-M10
28
34
5
M10
28
1-1.5
26-25
3000
21
Round end-caps NDL.T-28x2...
430677
NDL.T-28x2-M8
28
34
5
M8
28
2
24
3000
16
Round end-caps NDL.T-28x2...
430679
NDL.T-28x2-M10
28
34
5
M10
28
2
24
3000
20
Round end-caps NDL.T-30x1...
430681
NDL.T-30x1-M8
30
34
5
M8
30
1
28
3000
19
Round end-caps NDL.T-30x1...
430683
NDL.T-30x1-M10
30
34
5
M10
30
1
28
3000
22
Round end-caps NDL.T-30x1...
430685
NDL.T-30x1.5-2-M8
30
34
5
M8
30
1.5-2
27-26
3000
18
Round end-caps NDL.T-30x1...
430687
NDL.T-30x1.5-2-M10
30
34
5
M10
30
1.5-2
27-26
3000
22
Round end-caps NDL.T-32x1...
430691
NDL.T-32x1.5-2-M8
32
34
5
M8
32
1.5-2
29-28
3000
22
Round end-caps NDL.T-32x1...
430693
NDL.T-32x1.5-2-M10
32
34
5
M10
32
1.5-2
29-28
3000
26
Round end-caps NDL.T-35x1...
430701
NDL.T-35x1-M10
35
34
5
M10
35
1
33
3000
29
Round end-caps NDL.T-35x1...
430703
NDL.T-35x1.5-2-M8
35
34
5
M8
35
1.5-2
32-31
3000
25
Round end-caps NDL.T-35x1...
430705
NDL.T-35x1.5-2-M10
35
34
5
M10
35
1.5-2
32-31
3000
29
Round end-caps NDL.T-35x2...
430707
NDL.T-35x2.5-M8
35
34
5
M8
35
2.5
30
3000
23
Round end-caps NDL.T-35x2...
430709
NDL.T-35x2.5-M10
35
34
5
M10
35
2.5
30
3000
27
Round end-caps NDL.T-40x1...
430711
NDL.T-40x1.5-2-M8
40
34
5
M8
40
1.5-2
37-36
3000
33
Round end-caps NDL.T-40x1...
430713
NDL.T-40x1.5-2-M10
40
34
5
M10
40
1.5-2
37-36
3000
37
Round end-caps NDL.T-40x1...
430715
NDL.T-40x1.5-2-M12
40
34
5
M12
40
1.5-2
37-36
3000
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表