目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Needle Grippers SNG-AP - SNG-AP 10 1.2 V 10
Schmalz
Vacuum Components
Special grippers
Needle Grippers
Needle Grippers SNG-AP
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/nadelgreifer/nadelgreifer_sng_ap/10_01_29_00381.prj},{NB=SCHMALZ 10.01.29.00381 SNG-AP 10 1.2 V 10},{NAME=10_01_29_00381},{INAME=10_01_29_00381},{SHA256=IEDpTxAKifiiqj9x3eDWbWO6RbP4vXNRbaJQsA5J8Ug=},{NNCUSTOM=SNG-AP 10 1.2 V 10},{NTCUSTOM=Nadelgreifer},{NBCUSTOM=SNG-AP 10 1.2 V 10},{LINACUSTOM=SNG-AP 10 1.2 V 10},{ARTNR=10.01.29.00381},{C114=35},{C132=M5-IG},{C633=M5-IG},{C117=105.5},{C116=64.4},{C111=80},{C110=22},{C2051=45},{C628=29},{C625=29},{C2191=10},{C1490=10},{C1491=1.2},{C2201=3,0 ... 6,0},{C2220=5 ... 75},{C662=Beliebig},{C575=225},{C1493=Variabler Hub}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C132
G1
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C117
H
[mm]
C116
H2
[mm]
C111
L
[mm]
C110
L2
[mm]
C2051
W (E)
[°]
C628
X1
[mm]
C625
Y1
[mm]
C2191
Z (NA)
[mm]
C1490
Anzahl Nadeln
ⁿ/ₐ
C1491
Nadeldurchmesser
[mm]
C2201
Druckbereich (Betriebsdruck)
[bar]
C2220
Umgebungstemperatur
[°C]
C662
Einbauposition
ⁿ/ₐ
C575
Weight
[g]
C1493
Zusatzfunktion
ⁿ/ₐ
SCHMALZ 10.01.29.00381 SN...
10_01_29_00381
SNG-AP 10 1.2 V 10
Nadelgreifer
SNG-AP 10 1.2 V 10
SNG-AP 10 1.2 V 10
10.01.29.00381
35
M5-IG
M5-IG
105.5
64.4
80
22
45
29
29
10
10
1.2
3,0 ... 6,0
5 ... 75
Beliebig
225
Variabler Hub
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表