目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKB - Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Europe Series
Standard
Standard Length
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/europe_series/standard/standard_length/nkb_aj_op.prj},{NB=NKB10AJUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NKB10AJ},{BT=Preload Adjustable},{SL=UU},{DR=10},{DRTOL=+0.008/-0},{D=19},{DTOL=+0/-0.008},{L=29},{LTOL=+0/-.20},{B=22.0},{BTOL=+0/-.20},{D1=18.0},{W=1.30},{H=1.5},{H1=6.8},{DEG=80},{ECCMAX=0.012},{BR=4},{BLRD=38},{BLRS=47},{WGT=29},{FS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
B
[mm]
BTOL
B Tol.
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[g]
NKB3UU
NKB3UU
NOTE Please make selectio...
Standard
3
+0.008/-0
7
+0/-0.008
10
+0/-.12
0.0
0
0.010
4
7
11
0
NKB4UU
NKB4UU
NOTE Please make selectio...
Standard
4
+0.008/-0
8
+0/-0.008
12
+0/-.12
0.0
0
0.010
4
9
13
0
NKB5UU
NKB5UU
NOTE Please make selectio...
Standard
5
+0.008/-0
12
+0/-0.008
22
+0/-.20
14.5
+0/-.20
0.012
4
21
27
14
NKB8UU
NKB8UU
NOTE Please make selectio...
Standard
8
+0.008/-0
16
+0/-0.008
25
+0/-.20
16.5
+0/-.20
0.012
4
27
41
20
NKB10UU
NKB10UU
NOTE Please make selectio...
Standard
10
+0.008/-0
19
+0/-0.008
29
+0/-.20
22.0
+0/-.20
0.012
4
38
47
30
NKB12UU
NKB12UU
NOTE Please make selectio...
Standard
12
+0.008/-0
22
+0/-0.008
32
+0/-.20
22.9
+0/-.20
0.012
4
52
79
40
NKB16UU
NKB16UU
NOTE Please make selectio...
Standard
16
+0.009/-0.001
26
+0/-0.009
36
+0/-.20
24.9
+0/-.20
0.012
5
59
91
50
NKB20UU
NKB20UU
NOTE Please make selectio...
Standard
20
+0.009/-0.001
32
+0/-0.009
45
+0/-.20
31.5
+0/-.20
0.015
5
88
140
90
NKB25UU
NKB25UU
NOTE Please make selectio...
Standard
25
+0.011/-0.001
40
+0/-0.011
58
+0/-.30
44.1
+0/-.30
0.015
6
100
160
207
NKB30UU
NKB30UU
NOTE Please make selectio...
Standard
30
+0.011/-0.001
47
+0/-0.011
68
+0/-.30
52.1
+0/-.30
0.015
6
160
280
320
NKB40UU
NKB40UU
NOTE Please make selectio...
Standard
40
+0.013/-0.002
62
+0/-0.013
80
+0/-.30
60.6
+0/-.30
0.017
6
220
400
674
NKB50UU
NKB50UU
NOTE Please make selectio...
Standard
50
+0.013/-0.002
75
+0/-0.013
100
+0/-.30
77.6
+0/-.30
0.017
6
390
810
1170
NKB60UU
NKB60UU
NOTE Please make selectio...
Standard
60
+0.013/-0.002
90
+0/-0.015
125
+0/-.40
101.7
+0/-.40
0.020
6
480
1020
1950
NKB5AJUU
NKB5AJUU
NOTE Please make selectio...
Preload Adjustable
5
+0.008/-0
12
+0/-0.008
22
+0/-.20
14.5
+0/-.20
0.012
4
21
27
0
NKB8AJUU
NKB8AJUU
NOTE Please make selectio...
Preload Adjustable
8
+0.008/-0
16
+0/-0.008
25
+0/-.20
16.5
+0/-.20
0.012
4
27
41
20
NKB10AJUU
NKB10AJUU
NOTE Please make selectio...
Preload Adjustable
10
+0.008/-0
19
+0/-0.008
29
+0/-.20
22.0
+0/-.20
0.012
4
38
47
29
NKB12AJUU
NKB12AJUU
NOTE Please make selectio...
Preload Adjustable
12
+0.008/-0
22
+0/-0.008
32
+0/-.20
22.9
+0/-.20
0.012
4
52
79
39
NKB16AJUU
NKB16AJUU
NOTE Please make selectio...
Preload Adjustable
16
+0.009/-0.001
26
+0/-0.009
36
+0/-.20
24.9
+0/-.20
0.012
5
59
91
49
NKB20AJUU
NKB20AJUU
NOTE Please make selectio...
Preload Adjustable
20
+0.009/-0.001
32
+0/-0.009
45
+0/-.20
31.5
+0/-.20
0.015
5
88
140
88
NKB25AJUU
NKB25AJUU
NOTE Please make selectio...
Preload Adjustable
25
+0.011/-0.001
40
+0/-0.011
58
+0/-.30
44.1
+0/-.30
0.015
6
100
160
205
NKB30AJUU
NKB30AJUU
NOTE Please make selectio...
Preload Adjustable
30
+0.011/-0.001
47
+0/-0.011
68
+0/-.30
52.1
+0/-.30
0.015
6
160
280
319
NKB40AJUU
NKB40AJUU
NOTE Please make selectio...
Preload Adjustable
40
+0.013/-0.002
62
+0/-0.013
80
+0/-.30
60.6
+0/-.30
0.017
6
220
400
650
NKB50AJUU
NKB50AJUU
NOTE Please make selectio...
Preload Adjustable
50
+0.013/-0.002
75
+0/-0.013
100
+0/-.30
77.6
+0/-.30
0.017
6
390
810
1160
NKB60AJUU
NKB60AJUU
NOTE Please make selectio...
Preload Adjustable
60
+0.013/-0.002
90
+0/-0.015
125
+0/-.40
101.7
+0/-.40
0.020
6
480
1020
1910
NKB10OPUU
NKB10OPUU
NOTE Please make selectio...
Open
10
+0.008/-0
19
+0/-0.008
29
+0/-.20
22.0
+0/-.20
0.012
3
38
47
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表