目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMF L - Long Circular Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Circular Flanged
No Pilot
Long
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/circular_flanged/no_pilot/long/nlmf_l.prj},{NB=NLMF16LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMF16L},{BT=Long Circular Flange},{SL=UU},{DR=16},{DRTOL=+0/-0.010},{D=28},{DTOL=+0/-0.016},{L=70},{LTOL=+0/-0.30},{D1=48},{K=37},{H=6},{FD=38.000000},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.015},{ECCMAX=0.015},{BR=5},{BLRD=126},{BLRS=240},{WGT=0.190}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMF6LUU
NLMF6LUU
NOTE Please make selectio...
Long Circular Flange
6
+0/-0.010
12
+0/-0.013
35
+0/-0.30
0.015
0.015
4
33
54
0.031
NLMF8LUU
NLMF8LUU
NOTE Please make selectio...
Long Circular Flange
8
+0/-0.010
15
+0/-0.013
45
+0/-0.30
0.015
0.015
4
44
80
0.048
NLMF10LUU
NLMF10LUU
NOTE Please make selectio...
Long Circular Flange
10
+0/-0.010
19
+0/-0.016
55
+0/-0.30
0.015
0.015
4
60
112
0.089
NLMF12LUU
NLMF12LUU
NOTE Please make selectio...
Long Circular Flange
12
+0/-0.010
21
+0/-0.016
57
+0/-0.30
0.015
0.015
4
83
160
0.095
NLMF13LUU
NLMF13LUU
NOTE Please make selectio...
Long Circular Flange
13
+0/-0.010
23
+0/-0.016
61
+0/-0.30
0.015
0.015
4
83
160
0.120
NLMF16LUU
NLMF16LUU
NOTE Please make selectio...
Long Circular Flange
16
+0/-0.010
28
+0/-0.016
70
+0/-0.30
0.015
0.015
5
126
240
0.190
NLMF20LUU
NLMF20LUU
NOTE Please make selectio...
Long Circular Flange
20
+0/-0.012
32
+0/-0.019
80
+0/-0.30
0.020
0.020
5
143
280
0.250
NLMF25LUU
NLMF25LUU
NOTE Please make selectio...
Long Circular Flange
25
+0/-0.012
40
+0/-0.019
112
+0/-0.40
0.020
0.020
6
159
320
0.507
NLMF30LUU
NLMF30LUU
NOTE Please make selectio...
Long Circular Flange
30
+0/-0.012
45
+0/-0.019
123
+0/-0.40
0.020
0.020
6
254
560
0.643
NLMF35LUU
NLMF35LUU
NOTE Please make selectio...
Long Circular Flange
35
+0/-0.015
52
+0/-0.022
135
+0/-0.40
0.025
0.025
6
270
640
0.950
NLMF40LUU
NLMF40LUU
NOTE Please make selectio...
Long Circular Flange
40
+0/-0.015
60
+0/-0.022
151
+0/-0.40
0.025
0.025
6
350
820
1.480
NLMF50LUU
NLMF50LUU
NOTE Please make selectio...
Long Circular Flange
50
+0/-0.015
80
+0/-0.022
192
+0/-0.40
0.025
0.025
6
620
1622
3.790
NLMF60LUU
NLMF60LUU
NOTE Please make selectio...
Long Circular Flange
60
+0/-0.020
90
+0/-0.025
209
+0/-0.40
0.025
0.025
6
770
2040
4.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表