您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NNB-01 - Ball Bearings - Non-Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Non-Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040330/nnb-01.prj},{NB=NNB-07},{PN=NNB-07},{AMERSID=1045268},{APACID=-},{EMEAID=-},{A=0.37500000},{B=0.87500000},{C=9/32},{C1=0.281250000000000000000000000000},{MAXRPMNOLOAD=1600},{LOADCAPACITYLBSD=42},{LOADCAPACITYLBSS=33}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Outside Diameter
[Inch]
C
C Width
[Inch]
MAXRPMNOLOAD
Maximum rpm No Load
ⁿ/ₐ
LOADCAPACITYLBSD
Load Capacity Lbs. Dynamic
ⁿ/ₐ
LOADCAPACITYLBSS
Load Capacity Lbs. Static
ⁿ/ₐ
NNB-01
NNB-01
1045262
-
-
3/16
1/2
5/32
3167
17
11
NNB-02
NNB-02
1045263
-
-
3/16
5/8
0.196
2352
26
17
NNB-03
NNB-03
1045264
-
-
1/4
5/8
0.196
2352
26
17
NNB-04
NNB-04
1045265
-
-
1/4
3/4
7/32
2352
26
17
NNB-05
NNB-05
1045266
-
-
1/4
3/4
9/32
2352
26
17
NNB-06
NNB-06
1045267
-
-
3/8
7/8
7/32
1600
42
33
NNB-07
NNB-07
1045268
-
-
3/8
7/8
9/32
1600
42
33
NNB-08
NNB-08
1045269
-
-
1/2
1 1/8
1/4
1142
55
43
NNB-09
NNB-09
1045270
-
-
5/8
1 1/8
1/4
1142
55
43
NNB-11
NNB-11
1045271
-
-
1/2
1 1/8
3/8
1142
55
43
NNB-13
NNB-13
1045272
-
-
3/8
1 3/8
7/16
1069
69
46
NNB-14
NNB-14
1045273
-
-
1/2
1 3/8
7/16
1069
69
46
NNB-15
NNB-15
1045274
-
-
5/8
1 3/8
7/16
1069
69
46
NNB-16
NNB-16
1045275
-
-
3/4
1 5/8
5/16
840
78
52
NNB-17
NNB-17
1045276
-
-
1
2
1/2
729
92
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PRB-256 - Ball Bearings - Standard, Double Sealed
Essentra Components
19.04.2016
INA-2255 - Ball Bearings - Standard, Double Sealed
Essentra Components
19.04.2016
INA-2005 - Ball Bearings - Standard, Open
Essentra Components
19.04.2016
SKF-1603DC - Ball Bearings - Standard, Double Sealed
Essentra Components
19.04.2016
BPS01_25 - Roller Bearing Follower ¡¤ Ring Type ¡¤ Separate Type ¡¤ Cylindr...
Yiheda 3D Electronic Gallery
20.06.2024
RORPOS, RORPHS, RORPES, RORPJS, RORPSS, RORPQS, RORMCS - Plastic Roller -Mi...
Misumi
06.06.2021
GAY01_16 - Flange Type Guide Shaft Support ¡¤ Separate Type Mountingt ¡¤ Ho...
Yiheda 3D Electronic Gallery
20.06.2024
GB/T 283-2007-NUP - Rolling bearings Cylindrical roller bearings-Boundary d...
Chinese Manufacturers
21.05.2014
21518-01 - Linear ball bearing with square flange
norelem
26.06.2024
NNB-42 - Ball Bearings - Non-Metal
Essentra Components
19.04.2016
MAE-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner ...
MÄDLER
26.04.2024
SKF®-ZYLINDERROLG-1R-NU-NJ - Cylindrical Roller Bearings SKF
MÄDLER
26.04.2024
Non-Contact Sealed Type VV
NSK Rolling Bearing
07.06.2024
gb_t_283_94_nu.prj - Rolling bearings - Cylindrical roller ball bearings - ...
Chinese Manufacturers
29.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表