Normally closed, combined operation, 230 V, 50 to 60 Hz, data sheets 15-7 • 15-8
Riegler
Pneumatic products
Valves and shut-off devices
Solenoid valves
Solenoid valves, 2/2-way type, combined operation
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/magnetventile/magnetventile_2-2-wege_zwangsgesteuert/s_geschlossen_zwangsgesteuert_230v_157_158.prj},{NB=MV 1218/0},{IDNR=},{ARTNR=MV 1218/0},{G=Rp 3/4},{BDMIN=0.0},{BDMAX=9.0},{NW=19.0},{DM=NBR},{A=80.0},{B=73.0},{BF=3},{NDM=26.441},{TYPE=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
BDMIN
Operating pressure min.
[bar]
BDMAX
Operating pressure max.
[bar]
NW
ⁿ/ₐ
DM
Seal
ⁿ/ₐ
A
[mm]
B
[mm]
BF
Type
ⁿ/ₐ
MV 1216/0
MV 1216/0
Rp 3/8
0.0
9.0
16.0
NBR
80.0
70.0
3
MV 1226/0
MV 1226/0
Rp 3/8
0.0
9.0
16.0
FKM
80.0
70.0
3
MV 1217/0
MV 1217/0
Rp 1/2
0.0
9.0
16.0
NBR
80.0
70.0
3
MV 1227/0
MV 1227/0
Rp 1/2
0.0
9.0
16.0
FKM
80.0
70.0
3
MV 1218/0
MV 1218/0
Rp 3/4
0.0
9.0
19.0
NBR
80.0
73.0
3
MV 1228/0
MV 1228/0
Rp 3/4
0.0
9.0
19.0
FKM
80.0
73.0
3
MV 1219/0
MV 1219/0
Rp 1
0.0
9.0
25.0
NBR
86.0
95.0
3
MV 1229/0
MV 1229/0
Rp 1
0.0
9.0
25.0
FKM
86.0
95.0
3
MV 1220/0
MV 1220/0
Rp 1 1/4
0.0
9.0
28.0
NBR
86.0
95.0
3
MV 1221/0
MV 1221/0
Rp 1 1/2
0.0
9.0
32.0
NBR
86.0
111.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表