您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSWK L - Long Square Type Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Inch
Non Self Aligning
Inch Series
Square Type
Long
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/inch/non_self_aligning/inch_series/square_type/long/nswk_l.prj},{NB=NSWK10LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSWK10L},{BT=Long Square Flange Type},{SL=UU},{DR=0.625},{DRTOL=+0/-0.010},{D=1.1250},{DTOL=+0/-0.016},{L=2.8125},{LTOL=+0/-0.30},{D1=2.0000},{K=1.5000},{H=0.2500},{FD=1.5620},{LD1=0.1875},{LD2=0.297},{LH=0.1720},{SQ=0.015},{ECCMAX=0.015},{BR=4},{BLRD=275.5},{BLRS=529.0},{WGT=0.551}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[Inch]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[Inch]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[Inch]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[lbf]
BLRS
Basic Load Rating - Static
[lbf]
WGT
Weight
[lbs.]
NSWK04LUU
NSWK04LUU
NOTE Please make selectio...
Long Square Flange Type
0.250
+0/-0.010
0.5000
+0/-0.013
1.3750
+0.30/-0.30
0.015
0.015
4
72.7
119.0
0.110
NSWK06LUU
NSWK06LUU
NOTE Please make selectio...
Long Square Flange Type
0.375
+0/-0.010
0.6250
+0/-0.016
1.5938
+0.30/-0.30
0.015
0.015
4
79.3
141.1
0.154
NSWK08LUU
NSWK08LUU
NOTE Please make selectio...
Long Square Flange Type
0.500
+0/-0.010
0.8750
+0/-0.016
2.3750
+0/-0.30
0.015
0.015
4
182.9
352.6
0.331
NSWK10LUU
NSWK10LUU
NOTE Please make selectio...
Long Square Flange Type
0.625
+0/-0.010
1.1250
+0/-0.016
2.8125
+0/-0.30
0.015
0.015
4
275.5
529.0
0.551
NSWK12LUU
NSWK12LUU
NOTE Please make selectio...
Long Square Flange Type
0.750
+0/-0.012
1.2500
+0/-0.019
3.0937
+0/-0.30
0.020
0.020
4
308.6
617.1
0.772
NSWK16LUU
NSWK16LUU
NOTE Please make selectio...
Long Square Flange Type
1.000
+0/-0.012
1.5625
+0/-0.019
4.2813
+0/-0.40
0.020
0.020
6
352.6
705.3
1.323
NSWK20LUU
NSWK20LUU
NOTE Please make selectio...
Long Square Flange Type
1.250
+0/-0.016
2.0000
+0/-0.022
5.0000
+0/-0.40
0.025
0.025
6
495.9
1234.2
2.535
NSWK24LUU
NSWK24LUU
NOTE Please make selectio...
Long Square Flange Type
1.500
+0/-0.016
2.3750
+0/-0.022
5.6875
+0/-0.40
0.025
0.025
6
771.4
1807.3
4.409
NSWK32LUU
NSWK32LUU
NOTE Please make selectio...
Long Square Flange Type
2.000
+0/-0.016
3.0000
+0/-0.025
7.7500
+0/-0.40
0.030
0.030
6
1366.5
3574.9
7.716
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表