您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
永华紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/huabiao/gb6185.1-2000.prj},{NB=Nuts GB/T 6185.1 M12},{IDNR=},{GEW=M12},{D=12.000},{D1=10.106},{P=1.750},{DA=13.000},{DW=16.630},{E=20.030},{M=12.000},{M1=8.300},{S=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
[mm]
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width across flats
[mm]
螺母 GB/T 6185.1 M5
5.000
4.134
0.800
5.750
6.880
8.790
5.100
3.520
8.000
螺母 GB/T 6185.1 M6
6.000
4.917
1.000
6.750
8.880
11.050
6.000
3.920
10.000
螺母 GB/T 6185.1 M8
8.000
6.647
1.250
8.750
11.630
14.380
8.000
5.150
13.000
螺母 GB/T 6185.1 M10
10.000
8.376
1.500
10.800
14.630
17.770
10.000
6.430
16.000
螺母 GB/T 6185.1 M12
12.000
10.106
1.750
13.000
16.630
20.030
12.000
8.300
18.000
螺母 GB/T 6185.1 M14
14.000
11.835
2.000
15.100
19.640
23.360
14.100
9.680
21.000
螺母 GB/T 6185.1 M16
16.000
13.835
2.000
17.300
22.490
26.750
16.400
11.280
24.000
螺母 GB/T 6185.1 M20
20.000
17.294
2.500
21.600
27.700
32.950
20.300
13.520
30.000
螺母 GB/T 6185.1 M24
24.000
20.752
3.000
25.900
33.250
39.550
23.900
16.160
36.000
螺母 GB/T 6185.1 M30
30.000
26.211
3.500
32.400
42.750
50.850
30.000
19.440
46.000
螺母 GB/T 6185.1 M36
36.000
31.670
4.000
38.900
51.110
60.790
36.000
23.520
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T6170-2000 - 1型六角螺母
Chinese Manufacturers
26.06.2017
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
LSPB - Cam Side Blocks
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Z6 - Locking assemblies, type Z6
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表