O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Radial Dynamic Application
O-Ring Dynamic Application Internal Sealing (Rod)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/radial-dynamisch/stangen/rd_stangen_asmtab.prj},{NB=OR4004500-N5-(0)},{PARTNO=OR4004500},{D5=45.0},{D6=52.0},{ORM=45.00 x 4.00},{D1=45.00},{D2=4.00},{NUT=0},{AUS=0},{DRUCK=0.00},{MC=N5},{RND=204-145},{RNS=-},{IDNR=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Order Number
ⁿ/ₐ
D5
Rod-Ø d5 f7
[mm]
D6
Groove-Ø d6 H9
[mm]
B1
Groove width b1 ± 0.25
[mm]
R
Radius O-Ring ±0.20
[mm]
ORM
O-Ring Dimensions (d1xd2)
[mm]
D1
Inside diameter
[mm]
D2
Cross section
[mm]
OR1500400-N5
OR1500400
4.0
6.5
2.00
0.30
4.00 x 1.50
4.00
1.50
OR1500500-N5
OR1500500
5.0
7.5
2.00
0.30
5.00 x 1.50
5.00
1.50
OR1500600-N5
OR1500600
6.0
8.5
2.00
0.30
6.00 x 1.50
6.00
1.50
OR2000800-N5
OR2000800
8.0
11.3
2.70
0.30
8.00 x 2.00
8.00
2.00
OR2001000-N5
OR2001000
10.0
13.3
2.70
0.30
10.00 x 2.00
10.00
2.00
OR2001200-N5
OR2001200
12.0
15.3
2.70
0.30
12.00 x 2.00
12.00
2.00
OR2001400-N5
OR2001400
14.0
17.3
2.70
0.30
14.00 x 2.00
14.00
2.00
OR2001500-N5
OR2001500
15.0
18.3
2.70
0.30
15.00 x 2.00
15.00
2.00
OR2001600-N5
OR2001600
16.0
19.3
2.70
0.30
16.00 x 2.00
16.00
2.00
OR2001800-N5
OR2001800
18.0
21.3
2.70
0.30
18.00 x 2.00
18.00
2.00
OR2002000-N5
OR2002000
20.0
23.3
2.70
0.30
20.00 x 2.00
20.00
2.00
OR3002200-N5
OR3002200
22.0
27.2
4.00
0.60
22.00 x 3.00
22.00
3.00
OR3002500-N5
OR3002500
25.0
30.2
4.00
0.60
25.00 x 3.00
25.00
3.00
OR3002800-N5
OR3002800
28.0
33.2
4.00
0.60
28.00 x 3.00
28.00
3.00
OR3003000-N5
OR3003000
30.0
35.2
4.00
0.60
30.00 x 3.00
30.00
3.00
OR3003200-N5
OR3003200
32.0
37.2
4.00
0.60
32.00 x 3.00
32.00
3.00
OR3003500-N5
OR3003500
35.0
40.2
4.00
0.60
35.00 x 3.00
35.00
3.00
OR3003600-N5
OR3003600
36.0
41.2
4.00
0.60
36.00 x 3.00
36.00
3.00
OR4004000-N5
OR4004000
40.0
47.0
5.20
0.60
40.00 x 4.00
40.00
4.00
OR4004200-N5
OR4004200
42.0
49.0
5.20
0.60
42.00 x 4.00
42.00
4.00
OR4004500-N5
OR4004500
45.0
52.0
5.20
0.60
45.00 x 4.00
45.00
4.00
OR4004800-N5
OR4004800
48.0
55.0
5.20
0.60
48.00 x 4.00
48.00
4.00
OR4005000-N5
OR4005000
50.0
57.0
5.20
0.60
50.00 x 4.00
50.00
4.00
OR4005200-N5
OR4005200
52.0
59.0
5.20
0.60
52.00 x 4.00
52.00
4.00
OR4005500-N5
OR4005500
55.0
62.0
5.20
0.60
55.00 x 4.00
55.00
4.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表