O-Ring - Seal for SEA flange from elastomer material
Trelleborg
Industrial Sealing Systems
Static Seals
Seals for SAE J518 Flanges
O-Ring
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/sae_flanschdichtungen/o_ring/o_ring_asmtab.prj},{NB=ORAR00219-N9 (0)},{PARTNO=ORAR00219},{SG=1},{D1=32.92},{D2=3.53},{NUT=0},{DN=25},{DD1=39.62},{H=4.45},{L=2.79},{MC=NBR 90 Shore A},{PPATH=o_ring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
SG
Nominal flange size
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Cross Section
[mm]
DN
Diameter
[mm]
DD1
Diameter
[mm]
H
Groove Width min.
[mm]
L
Groove Depth min.
[mm]
MC
Seal ring material
ⁿ/ₐ
ORAR00210-N9
ORAR00210
1/2
18.64
3.53
13
25.40
4.45
2.79
NBR 90 Shore A
ORAR00214-N9
ORAR00214
3/4
24.99
3.53
19
31.75
4.45
2.79
NBR 90 Shore A
ORAR00219-N9
ORAR00219
1
32.92
3.53
25
39.62
4.45
2.79
NBR 90 Shore A
ORAR00222-N9
ORAR00222
1 1/4
37.69
3.53
32
44.45
4.45
2.79
NBR 90 Shore A
ORAR00225-N9
ORAR00225
1 1/2
47.22
3.53
38
53.72
4.45
2.79
NBR 90 Shore A
ORAR00228-N9
ORAR00228
2
56.74
3.53
51
63.25
4.45
2.79
NBR 90 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表