OFNU - Ball screw
Melucci
Ball screws MTECH
Ball screws MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_nuts/ofnu.prj},{NB=OFNUR2510-4},{MOD=OFNUR2510-4},{D=25},{LL=10},{DA=4.762},{DD=40},{A=62},{B=12},{L=130},{W=51},{H=48},{X=6.6},{Q=M6X1 },{N=8},{LRCA=1792},{LRCOA=3714},{DHX=32.500},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MOD
Model
ⁿ/ₐ
D
d
[mm]
LL
l - Lead
[mm]
DA
Da - Ball Diameter
[mm]
DD
D
[mm]
A
[mm]
B
[mm]
L
[mm]
W
[mm]
H
[mm]
X
[mm]
Q
ⁿ/ₐ
N
n - Circuits number
ⁿ/ₐ
LRCA
Load Rating Ca
[kgf]
LRCOA
Load Rating Coa
[kgf]
OFNUR1605-4
OFNUR1605-4
16
5
3.175
28
48
10
75
38
40
5.5
M6X1
8
919
1789
OFNUR2005-4
OFNUR2005-4
20
5
3.175
36
58
10
85
47
44
6.6
M6X1
8
831
1782
OFNUR2505-4
OFNUR2505-4
25
5
3.175
40
62
10
86
51
48
6.6
M6X1
8
1137
2830
OFNUR2510-4
OFNUR2510-4
25
10
4.762
40
62
12
130
51
48
6.6
M6X1
8
1792
3714
OFNUR3205-4
OFNUR3205-4
32
5
3.175
50
80
12
87
65
62
9.0
M6X1
8
1313
3861
OFNUR3210-4
OFNUR3210-4
32
10
6.350
50
80
12
145
65
62
9.0
M6X1
8
3201
7154
OFNUR4005-4
OFNUR4005-4
40
5
3.175
63
93
14
90
78
70
9.0
M8X1
8
1477
5042
OFNUR4010-4
OFNUR4010-4
40
10
6.350
63
93
14
148
78
70
9.0
M8X1
8
3707
9503
OFNUR5010-4
OFNUR5010-4
50
10
6.350
75
110
16
148
93
85
11.0
M8X1
8
4219
12450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表