Oil bowl BG3 (M) - Standard series
Knocks Fluid-Technik
Standard
Accessories
Powered by
CAD模型選擇
{knocks/standard_series/accessories/oelbehalter_bg3_s_v20_asmtab.prj},{NB=006989},{CNSORDERNO=006989},{TYP=DO.33-M},{CNSORDERNO2=8.2333.25.000.0},{DN=10014506},{PRA=20},{SERIE=S},{DESC1=Metall-Ölbehälter (silbern) mit O-Ring 67,95x2,62},{DESC2=Metal oil bowl (silver) with o-ring 67,95x2,62},{INFO=Info pdf},{PPATH=../../futura_series/accessories/assemblies/oelbehalter_f_asmtpl.prj},{CNSMASSEXACT=0.283}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
006989
006989
DO.33-M
Metal oil bowl (silver) w...
0.283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表