目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Open type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
Metric (R-/L-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_rls_m/rls_open_asmtab.prj},{NB=R-410},{IDNR=},{PN=R-410},{SHLD=open},{FLANG=unflanged},{SD=1.000},{D=4.000},{B=1.600},{SR=0.10},{BCZ=6},{DW=0.7938},{LI=2.05},{LO=3.16},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=44},{CR=158},{PCD=2.500},{U=3.294},{W=1.706},{Y=0.397},{Z=0.397},{AA=3.214},{AC=0.32},{AD=0.000},{AF=0.00},{AQ=0.00},{AH=0.00},{AI=0.00},{AJ=0.00},{PPATH=rls_open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
L-310
L-310
1.000
3.000
1.000
0.05
7
0.5000
1.60
2.41
23
80
L-415
L-415
1.500
4.000
1.200
0.05
7
0.6350
2.26
3.25
38
125
L-520
L-520
2.000
5.000
1.500
0.08
7
0.7938
2.90
4.00
59
187
L-520W52
L-520W52
2.000
5.000
2.500
0.08
7
0.7938
2.90
4.00
59
187
L-625
L-625
2.500
6.000
1.800
0.08
8
0.7938
3.80
4.93
73
206
L-630
L-630
3.000
6.000
2.000
0.08
8
0.7938
3.80
4.93
73
206
L-730
L-730
3.000
7.000
2.000
0.10
7
1.1906
4.10
5.83
129
384
L-740
L-740
4.000
7.000
2.000
0.08
11
0.7938
4.80
5.93
106
252
L-840
L-840
4.000
8.000
2.000
0.10
7
1.1906
5.20
6.93
140
391
L-940
L-940
4.000
9.000
2.500
0.10
7
1.5875
5.20
7.48
226
641
L-1040X2
L-1040X2
4.000
10.000
3.000
0.15
8
1.5875
5.80
7.96
266
708
L-850
L-850
5.000
8.000
2.000
0.08
13
0.7938
5.80
6.95
130
274
L-950
L-950
5.000
9.000
2.500
0.10
10
1.1906
6.00
7.73
207
495
L-1050
L-1050
5.000
10.000
3.000
0.10
8
1.5875
6.40
8.63
276
714
L-1150
L-1150
5.000
11.000
3.000
0.15
8
1.5875
6.40
8.63
276
714
L-1060
L-1060
6.000
10.000
2.500
0.10
9
1.1906
6.95
8.73
194
457
L-1260
L-1260
6.000
12.000
3.000
0.15
10
1.5875
7.70
9.94
363
831
L-1360
L-1360
6.000
13.000
3.500
0.15
8
2.0000
8.00
10.98
438
1083
L-1170
L-1170
7.000
11.000
2.500
0.10
9
1.1906
8.10
9.83
199
449
L-1370
L-1370
7.000
13.000
3.000
0.15
11
1.5875
8.90
11.13
414
880
L-1470
L-1470
7.000
14.000
3.500
0.15
9
2.0000
9.00
12.03
511
1175
L-1280
L-1280
8.000
12.000
2.500
0.10
11
1.1906
9.10
10.93
249
506
L-1480
L-1480
8.000
14.000
3.500
0.15
10
1.5875
9.90
12.13
386
819
L-1680
L-1680
8.000
16.000
4.000
0.20
9
2.3813
10.30
13.40
712
1606
L-1790
L-1790
9.000
17.000
4.000
0.20
10
2.3813
11.20
14.84
813
1724
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表