目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PCM-TH - Spacer for hinge fixing
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
PCM-TH
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/pcm_th/pcm_th.prj},{NB=Spacer for hinge fixing PCM-TH-SST-40-M5},{CODE=429011},{DESCRIPTION=PCM-TH-SST-40-M5},{DIM01=40},{DIM02=40},{DIM03=M5},{DIM03X=5},{DIM04=25},{DIM05=25},{DIM06=3},{DIM07=12},{WEIGHT=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
d
ⁿ/ₐ
DIM04
f
[mm]
DIM05
f1
[mm]
DIM06
h
[mm]
DIM07
b1
[mm]
WEIGHT
Weight
[g]
Spacer for hinge fixing P...
429001
PCM-TH-SST-30-M4
30
30
M4
18
18
3
9
5
Spacer for hinge fixing P...
429011
PCM-TH-SST-40-M5
40
40
M5
25
25
3
12
10
Spacer for hinge fixing P...
429021
PCM-TH-SST-50-M6
50
50
M6
30
30
4
15
21
Spacer for hinge fixing P...
429031
PCM-TH-SST-60-M8
60
60
M8
36
36
4
18
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表