PCW 50 - pneumatic cylinder
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PCW series
PCW pneumatic cylinders
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pcw_series/pcw_pneumatic_cylinders/pcw_50_asmtab.prj},{NB=PCW 50 A(0)},{MODEL=PCW},{SIZE=50},{STROKEX=[0:500]},{STROKE=0},{STROKEINFO=stroke_info.png},{CS=A},{PR=},{POS=0},{EPR=0},{EPRINFO=extended_rod_info.png},{L1=220},{L2=188},{L3=120},{L4=96},{L5=50},{L6=38},{L7=32},{L8=18},{L9=26.5},{L10=62},{L11=55.0},{L12=52},{L13=6},{L14=9},{D1=20},{D2=52.4},{D3=57},{D4=58},{M1=G1/4},{M2=M45x1.5},{M3=M16},{M4=M12x1.5},{CH1=17},{KMASS=0.005},{KSTROKE=1.410},{VERS=3},{PPATH=parts/pcw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TL
Total length
[mm]
CNSMASSEXACT
Mass
[kg]
PCW 50 A
PCW
50
220
1.410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表