PH Flexidyne Couplings - Flexidyne
Baldor Reliance
Dodge
PT Components
Flexidyne
Powered by
CAD모델 선택
{baldor/dodge/pt_components/flexidyne/ph_flexidyne_couplings_asmtab.prj},{NB=15116Cx15/16x1/2-TL-H},{WT=137.5},{SIZE0=3},{WTTL=15.0},{WTEL=2.5},{A=14.50},{BTL=12.310},{BBBS=13.810},{C=12.31},{E=3.00},{GTL=1.750},{GBBS=2.630},{H=1.63},{J=2.06},{KTL=4.440},{KBBS=5.940},{MN=8},{TTL=2.090},{TBBS=2.090},{UN=6},{WTL=7.560},{WBBS=8.180},{W1=2.6250},{X=0.00},{Y=5.50},{Z=107.00},{F=4.190},{AA=4.250},{BB=3.000},{HH=0.000000},{NDM=0.625},{G2=0.527},{H2=0.000000},{TH=0.000},{BM=1.171875},{D=4.000},{L=0.000},{C2=0.0000},{E2=0.000},{J2=0.0000},{O=8.750},{ELC1=0.500},{B1=0.062},{CS=15116},{BNDRIVEN=3030},{BNMOTOR=2517},{MPN=315073},{CT=H},{BOREDRIVEN=15/16},{BOREMOTOR=1/2},{CST=TL},{TYPE=H}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PN
Part Number
ⁿ/ₐ
CS
Coupling Size
ⁿ/ₐ
WT
Weight (Coupling Less Bushings)
[lbs]
BNDRIVEN
Bush No. - For Mechanism
ⁿ/ₐ
BNMOTOR
Bush No. - For Flange Assy.
ⁿ/ₐ
MPN
Mechanism Part Number
ⁿ/ₐ
SIZETL
Size (Taper-Lock Flange Assembly)
ⁿ/ₐ
TLPN
Taper-Lock Flange Assembly Part Number
ⁿ/ₐ
MTLPN
Motor - Taper-Lock Bushings Part Number
ⁿ/ₐ
DTLPN
Driven - Taper-Lock Bushings Part Number
ⁿ/ₐ
SIZEEL
Size (Element)
ⁿ/ₐ
EPN
Element Part Number
ⁿ/ₐ
SIZEBS
Size (BS Flange Assembly)
ⁿ/ₐ
BSPN
BS Flange Assembly Part Number
ⁿ/ₐ
BCPN
Bolt Circle Part Number
ⁿ/ₐ
APPN
Adapter Plate Part Number
ⁿ/ₐ
RPM
Max. RPM
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
E
[인치]
G
[인치]
H
[인치]
J
[인치]
K
[인치]
MN
Number of Screws
[인치]
M
Size of Screws
ⁿ/ₐ
T
[인치]
UN
Number of Screws
[인치]
U
Size of Screws
ⁿ/ₐ
W
[인치]
X
[인치]
Y
[인치]
Z
Weight of Driven Section
[lbs]
987Cx1/2x1/2-TL-H
987Cx1/2x1/2-TL-H
987
46.7
2517
1610
309077
PX70
010603
119211
119100
PH87
011227
Not Available
Not Available
011685
309449
1800
9.50
8.75
9.44
1.75
1.00
1.06
1.63
3.19
8
5/16-18x1-1/4
1.59
5
5/16x-18x1-1/2
6.00
0.00
3.88
43.00
1196Cx1/2x1/2-TL-H
1196Cx1/2x1/2-TL-H
1196
65.5
2517
2012
311077
PX80
010604
119241
119100
PH96
011228
Not Available
Not Available
011686
311449
1800
11.25
10.06
10.31
1.75
1.25
1.38
1.38
4.38
6
3/8-16x1-1/2
1.91
6
5/16x-18x1-1/2
7.06
0.00
4.13
66.00
15116Cx15/16x1/2-TL-H
15116Cx15/16x1/2-TL-H
15116
137.5
3030
2517
315073
PX100
010606
119100
117004
PH116
011230
Not Available
Not Available
011687
315449
1800
14.50
12.31
12.31
3.00
1.75
1.63
2.06
4.44
8
3/8-16x1-1/2
2.09
6
3/8x-16x1-3/4
7.56
0.00
5.50
107.00
D15116Cx15/16x1/2-TL-H
D15116Cx15/16x1/2-TL-H
D15116
184.5
3030
2517
315074
PX100
010606
119100
117004
PH116
011230
Not Available
Not Available
011687
315449
1800
14.50
13.88
12.31
3.00
1.75
1.63
2.06
4.44
8
3/8-16x1-1/2
2.09
6
3/8x-16x1-3/4
9.13
0.00
6.50
153.00
D15131Cx15/16x1/2-TL-H
D15131Cx15/16x1/2-TL-H
D15131
175.7
3030
2517
315075
PX110
010607
119100
117004
PH131
011231
Not Available
Not Available
011688
315450
1800
14.50
14.63
13.81
3.00
1.75
1.63
2.06
5.19
8
3/8-16x2
2.56
6
3/8x-16x2
9.88
0.00
6.50
153.00
18172Cx1-3/16x1-3/16-TL-H
18172Cx1-3/16x1-3/16-TL-H
18172
314.2
3535
3535
318110
PX140
011134
117207
117207
PH172
011234
Not Available
Not Available
011689
318449
1500
18.00
16.31
18.31
3.50
3.50
2.63
2.63
7.50
8
1/2-13x2
3.63
8
1/2x-13x2-1/2
9.31
0.19
6.75
209.00
D18172Cx1-3/16x1-3/16-TL-...
D18172Cx1-3/16x1-3/16-TL-...
D18172
320.2
3535
3535
318400
PX140
011134
117207
117207
PH172
011234
Not Available
Not Available
011689
318449
1500
18.00
17.81
18.31
3.50
3.50
2.63
2.63
7.31
8
1/2-13x2
3.63
8
1/2x-13x2-1/2
10.81
0.19
6.69
284.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Para-Flex Couplings - Para-Flex Couplings
Baldor Reliance
09.11.2021
Flexidyne Couplings - Flexidyne
Baldor Reliance
09.11.2021
Heavy and Mine Duty and Elevator - Pulleys
Baldor Reliance
09.11.2021
QDS-3V - QD Sheaves
Baldor Reliance
09.11.2021
TL-2517-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
C - Flex Module - Flexidyne
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성