您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
中文
Industrial shock absorber PHE - PowerStop 2.0
NBK (锅屋百迪株式会社)
powerstop
PHE
Powered by
CAD模型選擇
{nbk/stossdaempfer/phe/phe_asmtab.prj},{NB=PHE08X10NHDD-A(010309)},{INFORMATION=info.png},{ARTICLE=PHE08X10NHDD-A},{ZNRFALTENBALG=0},{STROKE=0.000},{HUBX=6.000},{PVM1=1.000},{SM1=3.000},{PVM2=0.000},{PVMXX=PVM08X10-A},{SM2=0.000},{P=1.000},{LGA=0.000},{LG=41.000},{LFT=1.500},{L6=2.500},{LKM=3.000},{DESIGN=P},{SERIES=HIGH ENERGY},{THREAD=M8},{PITCH=1.0},{STROKEVARIANT=Normal stroke},{VELOCITY=Hart (0,1 - 1,2 m/s; Adjustable Energy: 0,1 - 5 m/s},{PROTECTIONTRANS=without protection},{HEADTRANS=no head},{WEIGHTX=9},{WEIGHT=9},{INFOXX=https://www.zimmer-group.com/de/suche?tx_solr%5Bfilter%5D%5B0%5D=type%3Atx_avzimmer_domain_model_product&tx_solr[q] },{PPATH=../pae/daempfer/sch_industriedempfer_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE
Industrial shock absorber PowerStop 2.0
ⁿ/ₐ
SERIES
Mini-, Standard-, High-, Adjustable Energy
ⁿ/ₐ
THREAD
Thread nominal diameter
ⁿ/ₐ
PITCH
Thread-pitch P
ⁿ/ₐ
STROKEVARIANT
Stroke variant: Normal, Long
ⁿ/ₐ
VELOCITY
Velocity
ⁿ/ₐ
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
ⁿ/ₐ
HEAD
no head, with steel head, with plastic head
ⁿ/ₐ
PHE08X10NHDD-A
PHE08X10NHDD-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
no head
PHE08X10NHDS-A
PHE08X10NHDS-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
with steel head
PHE08X10NHDK-A
PHE08X10NHDK-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
with plastic head
PHE08X10NHAD-A
PHE08X10NHAD-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
no head
PHE08X10NHAS-A
PHE08X10NHAS-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
with steel head
PHE08X10NHAK-A
PHE08X10NHAK-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
with plastic head
PHE08X10NHFD-A
PHE08X10NHFD-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Felt ring
no head
PHE08X10NHFS-A
PHE08X10NHFS-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Felt ring
with steel head
PHE08X10NHFK-A
PHE08X10NHFK-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Felt ring
with plastic head
PHE08X10NHBS-A
PHE08X10NHBS-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Bellow (TPE)
with steel head
PHE08X10NHBK-A
PHE08X10NHBK-A
HIGH ENERGY
M8
1.0
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Bellow (TPE)
with plastic head
PHE08X10NMDD-A
PHE08X10NMDD-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
no head
PHE08X10NMDS-A
PHE08X10NMDS-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
with steel head
PHE08X10NMDK-A
PHE08X10NMDK-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
with plastic head
PHE08X10NMAD-A
PHE08X10NMAD-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
no head
PHE08X10NMAS-A
PHE08X10NMAS-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
with steel head
PHE08X10NMAK-A
PHE08X10NMAK-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
with plastic head
PHE08X10NMFD-A
PHE08X10NMFD-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Felt ring
no head
PHE08X10NMFS-A
PHE08X10NMFS-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Felt ring
with steel head
PHE08X10NMFK-A
PHE08X10NMFK-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Felt ring
with plastic head
PHE08X10NMBS-A
PHE08X10NMBS-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Bellow (TPE)
with steel head
PHE08X10NMBK-A
PHE08X10NMBK-A
HIGH ENERGY
M8
1.0
Normal stroke
Medium (0,8 - 2,2 m/s)
Bellow (TPE)
with plastic head
PHE08X10NSDD-A
PHE08X10NSDD-A
HIGH ENERGY
M8
1.0
Normal stroke
Soft (1,8 - 3,5 m/s)
without protection
no head
PHE08X10NSDS-A
PHE08X10NSDS-A
HIGH ENERGY
M8
1.0
Normal stroke
Soft (1,8 - 3,5 m/s)
without protection
with steel head
PHE08X10NSDK-A
PHE08X10NSDK-A
HIGH ENERGY
M8
1.0
Normal stroke
Soft (1,8 - 3,5 m/s)
without protection
with plastic head
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表