Pinch valve Double acting, Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Pinch valves
Pinch Valve Type 01, Pneumatic actuated Type AX
Powered by
CAD模型選擇
{asahi/au_valve/air_pinch_valves/pne_pv_01_ax/pv_double_acting_socket_asmtab.prj},{NB=A01XFUESJ025},{CNSORDERNO=A01XFUESJ025},{STD=JIS},{NDMM=25},{NDINCH=1},{BCMAT=},{H=180},{D=95},{H1=36},{S=25},{S1=M6},{S2=7},{MD=25},{D1=70},{T=1/34},{MD1=32.16},{ML=27.00},{VER=Socket end},{OPIS=JIS/ANSI},{OPIS2=BV21 - JIS},{PPATH=../../pinch_valve/parts/pv_au_asmtpl.prj},{BCMAT1='','U-PVC'},{BCMAT2='','U-PVC'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal Diameter
[mm]
NDINCH
Nominal Diameter
[Inch]
L
[mm]
H
[mm]
D
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
MD
d
[mm]
D1
[mm]
T
1/T
[mm]
MD1
d1
[mm]
ML
l
[mm]
A01XFUESJ025
A01XFUESJ025
JIS
25
1
186
180
95
36
25
M6
7
25
70
1/34
32.16
27.00
A01XFUESA025
A01XFUESA025
ANSI
25
1
186
180
95
36
25
M6
7
25
70
-
32.00
22.00
A01XFUESD025
A01XFUESD025
DIN
25
1
172
180
95
36
25
M6
7
25
70
-
32.65
28.58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表