PIXCBS - Bushings for use with Indexing Plunger
NBK (锅屋百迪株式会社)
机械要素零件
分度销
PIXCBS - Bushings for use with Indexing Plunger
Powered by
CAD模型選擇
{nbk/man_machine_elements/indexing_plunger/pixcbs/pixcbs.prj},{NB=PIXCBS-M12-1.5-4},{CN=PIXCBS-M12-1.5-4},{M=M12},{P=1.5},{D=24},{SD=4.2},{D1=12},{L=10},{L1=16},{L2=5},{B=4},{MASS=16},{NDM=12.000},{ANGL=116.000},{D2L=11.000},{D3=24.000},{L1X=10.000},{L2X=16.000},{R=8.000},{SW=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
D
Diameter D
[mm]
SD
Diameter d +0.1/0
[mm]
D1
Diameter d1 0/-0.05
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
B
Length B
[mm]
PIXCBS-M12-1.5-4
PIXCBS-M12-1.5-4
M12
1.5
24
4.2
12
10
16
5
4
PIXCBS-M12-1.5-5
PIXCBS-M12-1.5-5
M12
1.5
24
5.2
12
10
16
5
4
PIXCBS-M12-1.5-6
PIXCBS-M12-1.5-6
M12
1.5
24
6.2
12
10
16
5
4
PIXCBS-M16-1.5-8
PIXCBS-M16-1.5-8
M16
1.5
32
8.2
16
12
20
7
6
PIXCBS-M16-1.5-10
PIXCBS-M16-1.5-10
M16
1.5
32
10.2
16
12
20
7
6
PIXCBS-M16-1.5-12
PIXCBS-M16-1.5-12
M16
1.5
32
10.2
16
12
20
7
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表