目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø83 FIX
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M12
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/ss_plastic_fix_stem_m12_d83_asmtab.prj},{NB=MOVET+45812633/12(hoch0)},{TYP=45812633/12},{BESTNR=4061408104994},{LODLEVEL=hoch},{ANG=0},{BES=M12x75},{A=36},{B=75},{D=83},{CH=14},{F=M12},{M=12},{G=28},{H=111},{H1=114},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12630_10_12641.pdf},{TYPX=12633/12},{ANTISLIP=3},{PLATE=1},{D1=56.000},{HOLE=8.500},{VER1=2},{VER2=1},{PPATH=../../parts/ss_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408023479
45812630/12
4061408023479
M12x50
36
50
83
14
M12
28
86
86
15000
MOVET+4061408081059
45812631/12
4061408081059
M12x50
36
50
83
14
M12
28
86
89
15000
MOVET+4061408105007
45812632/12
4061408105007
M12x75
36
75
83
14
M12
28
111
111
15000
MOVET+4061408104994
45812633/12
4061408104994
M12x75
36
75
83
14
M12
28
111
114
15000
MOVET+4061408026869
45812634/12
4061408026869
M12x100
36
100
83
14
M12
28
136
136
15000
MOVET+4061408026111
45812635/12
4061408026111
M12x100
36
100
83
14
M12
28
136
139
15000
MOVET+4061408081028
45812636/12
4061408081028
M12x125
36
125
83
14
M12
28
161
161
15000
MOVET+4061408067657
45812637/12
4061408067657
M12x125
36
125
83
14
M12
28
161
164
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表