目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PLC20004, PLC200M8, PLC20006, PLC200M10 - In-Line - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Inserts - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/inserts/plc20004_asmtab.prj},{NB=PLCD200M8},{ODM=8.0},{IDM=6.0},{DMAJ=0.6875},{DMAJ1=0.5000},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{N=2.000},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L7=0.105},{D1=0.436},{D2=0.371},{D3=0.350},{D4=0.250},{D5=0.180},{D6=0.625},{R1=0.040},{R2=0.035},{W=0.625},{A1=0.560},{LL1=0.125},{DD1=0.281},{DD2=0.218},{A2=0.100},{A3=0.650},{A4=0.400},{A5=0.250},{A6=0.234},{D7=0.625},{D8=0.420},{CP=0.600},{NPCON=2.000},{PN=PLCD200M8},{BPN=200M8},{VNVIS=Shutoff},{VN1= '', 'Straight Thru', 'D', 'Shutoff'},{OD=-},{ID=-},{THR=1/4\" BSPT},{NCON=339500},{PPATH=plc20004_asmtpl.prj},{CCOLUMN=PLCD200M8},{DCOLUMN=8mm PTF Valved In-Line Coupling Insert},{FCOLUMN=PLC},{GCOLUMN=25},{LCOLUMN=General Purpose}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PLC20004
PLC20004
Straight Thru
1/4
6.4
.17
4.3
PLCD20004
PLCD20004
Shutoff
1/4
6.4
.17
4.3
PLCD20004
1/4" PTF Valved In-Line C...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel plated bras...
PLC200M8
PLC200M8
Straight Thru
-
8.0
-
6.0
PLCD200M8
PLCD200M8
Shutoff
-
8.0
-
6.0
PLCD200M8
8mm PTF Valved In-Line Co...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel plated bras...
PLC20006
PLC20006
Straight Thru
3/8
9.5
.25
6.4
PLCD20006
PLCD20006
Shutoff
3/8
9.5
.25
6.4
PLCD20006
3/8" PTF Valved In-Line C...
PLC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel plated bras...
PLC200M10
PLC200M10
Straight Thru
-
10.0
-
8.0
PLCD200M10
PLCD200M10
Shutoff
-
10.0
-
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表