目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
PMDC Motor, Low-Voltage
Bison Gear Motors
Motors
PMDC Motors
Powered by
CAD模型選擇
{bisongear/motors/pmdc_motors/pmdc_lv_asmtab.prj},{NB=150-550-1024},{PN=150-550-1024},{HIDDEN=No},{MN=056E17T2003},{CN=Z663},{DN=031906},{HP=1/3},{VOLTS=24},{MPT=DC},{RPM=1750},{FRAME=NEMA 56C},{ENCL=TENV},{WT=23},{FLAMPS=13.5},{C=10.77},{AD=7.78},{FRAMELG=6.7800},{BRACKETDIM=1.000},{PPATH=../parts/pmdc_motors/pmdc_low_voltage/pmdc_lv_asmtpl.prj},{REDC=1024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
HP
ⁿ/ₐ
VOLTS
Volts
ⁿ/ₐ
RPM
ⁿ/ₐ
FRAME
Frame
ⁿ/ₐ
ENCL
Encl.
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
FLAMPS
FL Amps
ⁿ/ₐ
C
C Dim.
[Inch]
AD
AD Dim.
[Inch]
150-550-1004
150-550-1004
1/4
12
1750
NEMA 56C
TENV
22
21
10.27
7.28
150-550-1024
150-550-1024
1/3
24
1750
NEMA 56C
TENV
23
13.5
10.77
7.78
150-550-1054
150-550-1054
3/4
12
1750
NEMA 56C
TEFC
35
58
13.32
7.90
150-550-1084
150-550-1084
1
24
1750
NEMA 56C
TEFC
34
39
13.82
8.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表