POLYPAC® Veepac CH/G1 - Piston, single acting sealing elements from POM, PTFE matarials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
POLYPAC® Veepac CH/G1
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/veepac_ch_g1/pv_chg1_tab.prj},{NB=PCH0G1000-N0O0C (0)},{IDNR=},{DN=100.0},{DNTOL=H8/f8},{D1=80.0},{L=21.1},{D2=99.0},{T=20.6},{T1=5.0},{NUT=0},{MC1=N0O0C},{PRNX=393314},{PPATH=polypac_veepac_chg1_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter
[mm]
DNTOL
Bore Diameter Tol.
ⁿ/ₐ
D1
Groove Diameter h11
[mm]
L
Groove +0.3
[mm]
D2
Piston Diameter -0.3
[mm]
T
Seal Width
[mm]
T1
Single Ring Height
[mm]
PRN
Description
ⁿ/ₐ
PCH0G0400-N0O0C
PCH0G0400
40.0
H9/f8
25.0
11.5
39.0
11.0
3.2
CH 157098/G1
PCH0G0500-N0O0C
PCH0G0500
50.0
H9/f8
35.0
11.5
49.0
11.0
3.5
CH 196137/G1
PCH0G0550-N0O0C
PCH0G0550
55.0
H9/f8
40.0
11.5
54.0
11.0
2.9
CH 216157/G1
PCH0G0630-N0O0C
PCH0G0630
63.0
H9/f8
48.0
13.0
62.0
12.5
3.7
CH 248188/G1
PCH0G0650-N0O0C
PCH0G0650
65.0
H9/f8
50.0
11.5
64.0
11.0
3.9
CH 155196/G1
PCH0G0800-N0O0C
PCH0G0800
80.0
H9/f8
60.0
15.2
79.0
14.6
5.1
CH 314236/G1
PCH0G1000-N0O0C
PCH0G1000
100.0
H8/f8
80.0
21.1
99.0
20.6
5.0
CH 393314/G1
PCH0G1250-N0O0C
PCH0G1250
125.0
H8/f7
100.0
25.8
124.0
25.0
6.1
CH 492393/G1
PCH0G1400-N0O0C
PCH0G1400
140.0
H8/f7
115.0
25.8
139.0
25.0
8.0
CH 551452/G1
PCH0G1600-N0O0C
PCH0G1600
160.0
H8/f7
130.0
29.0
158.5
28.0
6.0
CH 629511/G1
PCH0G1800-N0O0C
PCH0G1800
180.0
H8/f7
150.0
31.5
178.5
30.5
9.9
CH 708590/G1
PCH0G2000-N0O0C
PCH0G2000
200.0
H8/f7
170.0
33.5
198.5
32.5
7.4
CH 787669/G1
PCH0G2400-N0O0C
PCH0G2400
240.0
H8/f7
210.0
33.5
238.5
32.5
10.2
CH 944826/G1
PCH0G2500-N0O0C
PCH0G2500
250.0
H8/f7
220.0
33.5
248.5
32.5
10.2
CH 984866/G1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表