PR4-1X - Radial piston pump, fixed displacement
Bosch Rexroth
Industrial Hydraulics
Pumps
Radial piston pumps
Powered by
CAD模型選擇
{bosch_rexroth_mcd/industrial_hydraulics/pumps/radial_piston_pumps/pr4_1x_asmtab.prj},{NB=BOSCH-Rexroth PR4-1X/0,40-700WA01M01},{R1M_C_PXX_PUM_UNI_TYP=PR: Radial piston pump},{R1M_C_PXX_PUM_PRE_OPE=4: fixed displacement},{R1M_C_PXX_PUM_UNI_SER=1X: Component series 10 to 19},{R1M_C_PXX_PUM_UNI_SIZ=0,40-700},{R1M_C_PXX_PUM_ROT_DIR=W: Clockwise and counter-clockwise},{R1M_C_PXX_PUM_SHA_VER=A},{R1M_C_PXX_PUM_POR_PIP=01: Pipe thread, ISO 228/1},{R1M_C_PXX_PUM_SEA_MAT=M},{NPP=01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Material number
ⁿ/ₐ
R1M_C_PXX_PUM_UNI_TYP
Type
ⁿ/ₐ
R1M_C_PXX_PUM_PRE_OPE
Series
ⁿ/ₐ
R1M_C_PXX_PUM_UNI_SER
Component series
ⁿ/ₐ
NOP
Number of pistons
ⁿ/ₐ
R1M_C_PXX_PUM_ROT_DIR
Direction of rotation (viewed from drive shaft)
ⁿ/ₐ
R1M_C_PXX_PUM_POR_PIP
Line connection
ⁿ/ₐ
RNR
Datasheet
ⁿ/ₐ
PR4-1X/0,40-700WA01M01
PR4-1X/0,40-700WA01M01
R900485830
PR: Radial piston pump
4: fixed displacement
1X: Component series 10 t...
3
W: Clockwise and counter-...
01: Pipe thread, ISO 228/...
RE11260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表