PRB-79 - Ball Bearings - Standard, Double Sealed
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Double Sealed
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/prb-79.prj},{NB=PRB-85},{PN=PRB-85},{AMERSID=1045346},{APACID=-},{EMEAID=-},{A=25},{B=47},{C=12},{CH=0.65625000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
PRB-79
PRB-79
1045340
-
-
8
22
7
PRB-80
PRB-80
1045341
-
-
10
26
8
PRB-81
PRB-81
1045342
-
-
12
28
8
PRB-82
PRB-82
1045343
-
-
15
32
9
PRB-83
PRB-83
1045344
-
-
17
35
10
PRB-84
PRB-84
1045345
-
-
20
42
12
PRB-85
PRB-85
1045346
-
-
25
47
12
PRB-86
PRB-86
1045347
-
-
30
55
13
PRB-94
PRB-94
1091619
-
-
10
35
11
PRB-95
PRB-95
1045348
-
-
12
37
12
PRB-96
PRB-96
1045349
-
-
15
42
13
PRB-97
PRB-97
1045350
-
-
17
47
14
PRB-98
PRB-98
1045351
-
-
20
52
15
PRB-99
PRB-99
1045352
-
-
25
62
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表