目錄: 斯普瑞喷雾系统公司
Created: 27.02.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
斯普瑞喷雾系统公司
WashJet® QCMEG,QCIMEG - 喷嘴 - 公制
斯普瑞喷雾系统公司
公制单位
扁平噴嘴
高压扇形喷嘴
Powered by
CAD模型選擇
{sprayingsystems/metric_units/flat_spray_nozzles/high_pressure_flat_spray_nozzles/nozzle_qcmeg_qcimeg_m_asmtab.prj},{NB=SAQCMEG-2502_m},{PN=SAQCMEG-2502},{SG2=WashJet® QCMEG,QCIMEG Nozzles},{CP=nozzle_qcmeg_qcimeg_m.prj},{IC=N/A},{TT=N/A},{THD=N/A},{SA=25},{CS=02},{MAT=Hardened Stainless Steel},{SP=Flat Spray},{SPSG=-},{SAG=Standard},{FRC3=.79},{FRC20=2.0},{FRC35=2.7},{FRC50=3.2},{FRC80=4.1},{FRC100=4.6},{FRC140=5.4},{FRC170=5.9},{FRC200=6.4},{FRC250=7.2},{FRC275=7.6},{LL=30.12},{SS1=24.49},{SS2=11.68},{BBDN=26457},{BFDN=26464},{ADN=Assembly Dwg No.},{MT=HSS},{HS=14.224},{HD=15.494},{HF=7.874},{FED=24.638},{PC=26456 (Yellow Color)},{TYPE=QCMEG},{PPATH=parts/nozzle_qcmeg_qcimeg_m_asmtpl.prj},{PCL=0.406},{PCL1=0.345},{PCC=-1},{NL=1.125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
产品型号
ⁿ/ₐ
IC
入口连接尺寸
[Inch]
TT
外螺纹/内螺纹
ⁿ/ₐ
THD
螺纹类型
ⁿ/ₐ
SA
喷射角度
ⁿ/ₐ
CS
流量规格
ⁿ/ₐ
MAT
物料
ⁿ/ₐ
FRC3
3 bar时的流量(升每分钟)
ⁿ/ₐ
FRC20
20 bar时的流量(升每分钟)
ⁿ/ₐ
FRC35
35 bar时的流量(升每分钟)
ⁿ/ₐ
FRC50
50 bar时的流量(升每分钟)
ⁿ/ₐ
FRC80
80 bar时的流量(升每分钟)
ⁿ/ₐ
FRC100
100 bar时的流量(升每分钟)
ⁿ/ₐ
FRC140
140 bar时的流量(升每分钟)
ⁿ/ₐ
FRC170
170 bar时的流量(升每分钟)
ⁿ/ₐ
FRC200
200 bar时的流量(升每分钟)
ⁿ/ₐ
FRC250
250 bar时的流量(升每分钟)
ⁿ/ₐ
FRC275
275 bar时的流量(升每分钟)
ⁿ/ₐ
LL
L
[mm]
SS1
S1
[mm]
QCMEG-0003_m
QCMEG-0003
N/A
N/A
N/A
00
03
Hardened Stainless Steel
1.2
3.1
4.0
4.8
6.1
6.8
8.1
8.9
9.7
10.8
11.3
30.12
24.49
SAQCMEG-0003_m
SAQCMEG-0003
N/A
N/A
N/A
00
03
Hardened Stainless Steel
1.2
3.1
4.0
4.8
6.1
6.8
8.1
8.9
9.7
10.8
11.3
30.12
24.49
QCMEG-00035_m
QCMEG-00035
N/A
N/A
N/A
00
035
Hardened Stainless Steel
1.4
3.6
4.7
5.6
7.1
8.0
9.4
10.4
11.3
12.6
13.2
30.12
24.49
SAQCMEG-00035_m
SAQCMEG-00035
N/A
N/A
N/A
00
035
Hardened Stainless Steel
1.4
3.6
4.7
5.6
7.1
8.0
9.4
10.4
11.3
12.6
13.2
30.12
24.49
QCMEG-0004_m
QCMEG-0004
N/A
N/A
N/A
00
04
Hardened Stainless Steel
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
14.4
15.1
30.12
24.49
SAQCMEG-0004_m
SAQCMEG-0004
N/A
N/A
N/A
00
04
Hardened Stainless Steel
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
14.4
15.1
30.12
24.49
QCMEG-00045_m
QCMEG-00045
N/A
N/A
N/A
00
045
Hardened Stainless Steel
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
16.2
17.0
30.12
24.49
SAQCMEG-00045_m
SAQCMEG-00045
N/A
N/A
N/A
00
045
Hardened Stainless Steel
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
16.2
17.0
30.12
24.49
QCMEG-0005_m
QCMEG-0005
N/A
N/A
N/A
00
05
Hardened Stainless Steel
2.0
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
18.0
18.9
30.12
24.49
SAQCMEG-0005_m
SAQCMEG-0005
N/A
N/A
N/A
00
05
Hardened Stainless Steel
2.0
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
18.0
18.9
30.12
24.49
QCMEG-00055_m
QCMEG-00055
N/A
N/A
N/A
00
055
Hardened Stainless Steel
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
19.8
21
30.12
24.49
SAQCMEG-00055_m
SAQCMEG-00055
N/A
N/A
N/A
00
055
Hardened Stainless Steel
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
19.8
21
30.12
24.49
QCMEG-0006_m
QCMEG-0006
N/A
N/A
N/A
00
06
Hardened Stainless Steel
2.4
6.1
8.1
9.7
12.2
13.7
16.2
17.8
19.3
22
23
30.12
24.49
SAQCMEG-0006_m
SAQCMEG-0006
N/A
N/A
N/A
00
06
Hardened Stainless Steel
2.4
6.1
8.1
9.7
12.2
13.7
16.2
17.8
19.3
22
23
30.12
24.49
QCMEG-00065_m
QCMEG-00065
N/A
N/A
N/A
00
065
Hardened Stainless Steel
2.6
6.6
8.8
10.5
13.3
14.8
17.5
19.3
21
23
25
30.12
24.49
SAQCMEG-00065_m
SAQCMEG-00065
N/A
N/A
N/A
00
065
Hardened Stainless Steel
2.6
6.6
8.8
10.5
13.3
14.8
17.5
19.3
21
23
25
30.12
24.49
QCMEG-0007_m
QCMEG-0007
N/A
N/A
N/A
00
07
Hardened Stainless Steel
2.8
7.1
9.4
11.3
14.3
16.0
18.9
21
23
25
26
30.12
24.49
SAQCMEG-0007_m
SAQCMEG-0007
N/A
N/A
N/A
00
07
Hardened Stainless Steel
2.8
7.1
9.4
11.3
14.3
16.0
18.9
21
23
25
26
30.12
24.49
QCMEG-00075_m
QCMEG-00075
N/A
N/A
N/A
00
075
Hardened Stainless Steel
3.0
7.6
10.1
12.1
15.3
17.1
20
22
24
27
28
30.12
24.49
SAQCMEG-00075_m
SAQCMEG-00075
N/A
N/A
N/A
00
075
Hardened Stainless Steel
3.0
7.6
10.1
12.1
15.3
17.1
20
22
24
27
28
30.12
24.49
QCMEG-0008_m
QCMEG-0008
N/A
N/A
N/A
00
08
Hardened Stainless Steel
3.2
8.2
10.8
12.9
16.3
18.2
22
24
26
29
30
30.12
24.49
SAQCMEG-0008_m
SAQCMEG-0008
N/A
N/A
N/A
00
08
Hardened Stainless Steel
3.2
8.2
10.8
12.9
16.3
18.2
22
24
26
29
30
30.12
24.49
QCMEG-0010_m
QCMEG-0010
N/A
N/A
N/A
00
10
Hardened Stainless Steel
3.9
10.2
13.5
16.1
20
23
27
30
32
36
38
30.12
24.49
SAQCMEG-0010_m
SAQCMEG-0010
N/A
N/A
N/A
00
10
Hardened Stainless Steel
3.9
10.2
13.5
16.1
20
23
27
30
32
36
38
30.12
24.49
QCMEG-0012_m
QCMEG-0012
N/A
N/A
N/A
00
12
Hardened Stainless Steel
4.7
12.2
16.2
19.3
24
27
32
36
39
43
45
30.12
24.49
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表