Quadro 25 with Stop Control, left and right - Quadro 25 with Stop Control, left and right
Hettich
Drawer runners
Quadro
SlideOn
Quadro 25 with stop control
Powered by
CAD模型選擇
{hettich/drawer_runners/quadro/slide_on/quadro_25_s_c/quadro_25_sc_tab.prj},{NB=9080267},{ARTICLENO=9080267},{NL=420.000},{L=262.500},{P=95.100},{D1=76.600},{D2=192.000},{PPATH=quadro_25_sc_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
L
Lenght
[mm]
P
P2O Distance
[mm]
D1
FV Drill
[mm]
D2
SV Drill
[mm]
72904
72904
250.000
206.500
50.100
31.600
128.000
9080200
9080200
250.000
206.500
50.100
31.600
128.000
9105635
9105635
250.000
206.500
50.100
31.600
128.000
1053745
1053745
250.000
206.500
50.100
31.600
128.000
1053746
1053746
250.000
206.500
50.100
31.600
128.000
9137606
9137606
250.000
206.500
50.100
31.600
128.000
9137601
9137601
250.000
206.500
50.100
31.600
128.000
9080260
9080260
250.000
206.500
50.100
31.600
128.000
9135918
9135918
250.000
206.500
50.100
31.600
128.000
9105636
9105636
250.000
206.500
50.100
31.600
128.000
1053744
1053744
250.000
206.500
50.100
31.600
128.000
9080198
9080198
250.000
206.500
50.100
31.600
128.000
48901
48901
280.000
206.500
50.100
31.600
128.000
9134488
9134488
280.000
206.500
50.100
31.600
128.000
9137608
9137608
280.000
206.500
50.100
31.600
128.000
9134491
9134491
280.000
206.500
50.100
31.600
128.000
1029948
1029948
280.000
206.500
50.100
31.600
128.000
9105637
9105637
280.000
206.500
50.100
31.600
128.000
9080261
9080261
280.000
206.500
50.100
31.600
128.000
9135919
9135919
280.000
206.500
50.100
31.600
128.000
9137607
9137607
280.000
206.500
50.100
31.600
128.000
1029949
1029949
280.000
206.500
50.100
31.600
128.000
9105638
9105638
280.000
206.500
50.100
31.600
128.000
72905
72905
300.000
206.500
50.100
31.600
128.000
9235663
9235663
300.000
206.500
50.100
31.600
128.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表