目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
RA RAC - RA 系列迷你型气缸
EMC
执行元件
迷你气缸
RA系列迷你型气缸
Powered by
CAD模型選擇
{emc/cylinder/mini_cylinder/ra_rac/ra_rac_asmtab.prj},{NB=RAC25X25-0-S()(0)},{SN=RA},{CT=C},{TN=},{BORE=25},{STROKE=25},{POS=0},{AS=0},{MN=-S},{TT=},{MT=},{MT2=},{TT2=},{SWITCH=},{B=44},{C0=76.000},{D=21},{E=30},{F=14},{G=16.0},{H=22},{I=17},{J=6},{KD=10},{KP=1.25},{LD=22},{LP=1.5},{M=12},{P=8},{Q=16},{R=19.0},{S=12},{U=30.0},{V=10},{W=8},{XM=9.728},{AR=7},{AX=33},{AY=29},{CM1=14},{CM2=12},{T=27},{A2=161},{A11=164},{PPATH=assemblies/ra_rac_asmtpl.prj},{Y=10.0},{Y1=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
缸径
[mm]
B
[mm]
C0
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
KD
[mm]
KP
[mm]
LD
[mm]
LP
[mm]
M
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
XM
[mm]
AR
[mm]
AX
[mm]
AY
[mm]
CM1
[mm]
CM2
[mm]
T
[mm]
A2
[mm]
A11
[mm]
Y
[mm]
Y1
ⁿ/ₐ
RAC16X25-S()
16
38
60.000
16
22
16
10.0
16
10
5
6
1.00
16
1.5
14
6
12
14.5
9
21.0
6
5
5.000
6
25
22
16
14
21
135
136
6.5
7.0
RAC20X25-S()
20
40
76.000
21
28
12
16.0
20
12
6
8
1.25
22
1.5
10
8
16
19.0
12
27.0
8
6
9.728
7
33
29
12
10
25
153
156
8.0
12.5
RAC25X25-S()
25
44
76.000
21
30
14
16.0
22
17
6
10
1.25
22
1.5
12
8
16
19.0
12
30.0
10
8
9.728
7
33
29
14
12
27
161
164
10.0
12.5
RAC32X25-S()
32
44
76.000
27
30
14
16.0
22
17
6
10
1.25
24
2.0
12
10
16
25.0
15
35.0
12
10
9.728
8
37
32
14
12
27
161
164
12.0
12.0
RAC40X25-S()
40
46
76.000
27
32
14
17.0
24
17
7
12
1.25
30
2.0
12
12
20
25.0
15
42.0
16
14
9.728
9
47
41
14
12
28
164
168
16.0
13.0
RAC50X25-S()
50
52
76.000
27
32
20
23.0
24
19
8
20
1.25
36
2.0
12
12
20
25.0
16
53.0
20
18
13.157
9
53
48
14
12
28
164
168
20.0
13.0
RAC63X25-S()
63
52
76.000
27
32
20
23.0
24
19
8
20
1.25
36
2.0
12
12
20
25.0
16
66.0
20
18
13.157
9
53
48
14
12
28
164
168
26.0
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表