RA13 - Joint piece
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1320-20joint20piece.prj},{NB=5030002},{SHA256=RTcA/gea3pTsw8VXS5lBaVkTtD54l6olmTVNtbjyqog=},{INAME=05030002},{NAME=05030002},{NNCUSTOM=RA13},{NTCUSTOM=Joint piece},{NBCUSTOM=5030002},{LINACUSTOM=5030002},{STEPFILE=5030002},{PNGFILE=RA13},{DWGFILE=RA13},{CODE=5030002},{TYPE=RA13 00 14},{MAT=Brass Nickel Plated},{D1=G1/4},{L1=22},{L1IN=.866},{CH=17},{G=19.1},{OZ=.674},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5030000
5030000
RA13 00 M5
Brass Nickel Plated
M5x0,8
11
.433
8
2.0
.071
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030001
5030001
RA13 00 18
Brass Nickel Plated
G1/8
15
.591
14
9.8
.346
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030002
5030002
RA13 00 14
Brass Nickel Plated
G1/4
22
.866
17
19.1
.674
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030003
5030003
RA13 00 38
Brass Nickel Plated
G3/8
23
.906
22
34.5
1.217
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030004
5030004
RA13 00 12
Brass Nickel Plated
G1/2
28
1.102
26
48.4
1.707
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030005
5030005
RA13 00 34
Brass Nickel Plated
G3/4
32
1.260
32
98.4
3.471
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5030006
5030006
RA13 00 1
Brass Nickel Plated
G1"
35
1.378
38
97.8
3.450
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表