目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2CR - SA4C
IAI
Cylinder (Robot Cylinder)
Clean Room Robot
RCS2CR
Slider Type
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/clean_room_robot/rcs2cr/slider_type/coupling_type/rcs2cr_sa4c_asmtab.prj},{NB=RCS2CR-SA4C-I-20-10-50-T1-P-1100},{TYPE=RCS2CR-SA4C},{ENTYPE=I},{YTYPE=20},{LBS=10},{SO=1},{S=50},{CTYPE=1},{LTC=1},{OPTBRAKE=},{OPTFB=},{OPTREV=1},{OPTOCS=},{OPTRS=},{OPTV=1},{CNTRL=T1},{NOS=1},{POS=0},{POS2=0},{YTYPE2='20','20W'},{XTYPE2=1},{XTYPE=1},{SX=50,100,150,200,250,300,350,400},{LBS1='10','5','2.5'},{BRAKE= '', 'No', '-B', 'Yes'},{PPATH=rcs2cr_sa_asmtpl.prj},{SY=[450:600/50]},{SLL=0.000},{SLD=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
RCS2CR-SA4C-I-20-10-50-T1...
RCS2CR-SA4C-I-20-10-50-T1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表