Rekord 1D-TI-TICN
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-TI
Rekord D
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-ti/rekord20d/rekord201d-ti-ticn.prj},{NB=B0459601.0035},{SHA256=7fdDemQqcjB8riTDp22JfTpSgcFUrZTZ89mVFgcZLiE=},{INAME=B0459601_0035_gen},{NAME=B0459601_0035_gen},{DOC=rekord201d-ti-ticn/b0459601_0035.pdf},{J21=B0459601.0035},{J22=Rek.1D-TI-TICN},{J3=E},{BLD=2},{H3=HSSE},{J1=DIN 371},{J6=ZYL00402105},{A1=M},{A21=3.5},{A3=0.60},{A5=6HX},{A8=3.0},{B2=20},{B3=56},{C11=ZYL},{C12=21},{C2=0040},{C3=4.0},{C31=h9},{D2=R},{D7=0.004},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=TICN},{NSM=DIN4000-80},{DXF=rekord201d-ti-ticn/b0459601_0035.dxf},{XML=rekord201d-ti-ticn/b0459601_0035.xml},{CSV=rekord201d-ti-ticn/b0459601_0035.csv},{STP=rekord201d-ti-ticn/b0459601_0035_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0459601.0020
B0459601.0020
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00282105
M
2.0
0.40
6HX
2.1
12
45
ZYL
21
0028
2.8
h9
R
0.002
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0025
B0459601.0025
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00282105
M
2.5
0.45
6HX
2.1
14
50
ZYL
21
0028
2.8
h9
R
0.002
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0030
B0459601.0030
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00352105
M
3.0
0.50
6HX
2.7
18
56
ZYL
21
0035
3.5
h9
R
0.003
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0035
B0459601.0035
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00402105
M
3.5
0.60
6HX
3.0
20
56
ZYL
21
0040
4.0
h9
R
0.004
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0040
B0459601.0040
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00452105
M
4.0
0.70
6HX
3.4
21
63
ZYL
21
0045
4.5
h9
R
0.006
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0050
B0459601.0050
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00602105
M
5.0
0.80
6HX
4.9
25
70
ZYL
21
0060
6.0
h9
R
0.012
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0060
B0459601.0060
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00602105
M
6.0
1.00
6HX
4.9
30
80
ZYL
21
0060
6.0
h9
R
0.015
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0080
B0459601.0080
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL00802105
M
8.0
1.25
6HX
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.028
R
C
HSS-E
0
TICN
DIN4000-80
B0459601.0100
B0459601.0100
Rek.1D-TI-TICN
E
2
HSSE
DIN 371
ZYL01002105
M
10.0
1.50
6HX
8.0
39
100
ZYL
21
0100
10.0
h9
R
0.049
R
C
HSS-E
0
TICN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表