GB/T 17880.1-99 - 平头铆螺母
Chinese Manufacturers
海德信亨紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/hd/gb17880.1-99.prj},{NB=Riveted nuts GB/T 17880.1M6X15},{GUIGE=M6},{D=6.000},{P=0.750},{DD=9.000},{D1=7.500},{DK=12.000},{DKMAX=12.000},{K=1.500},{R=0.200},{L=15.000},{LMAX=15.000},{L1=7.000},{D0=9.000},{H1=11.000},{H=1.5¡«3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
参考
[mm]
D0
[mm]
H1
参考
[mm]
H
铆接厚度(推荐)
ⁿ/ₐ
铆螺母 GB/T 17880.1 M3X7.5
M3
3.000
0.350
5.000
4.000
8.000
8.000
0.800
0.200
7.500
7.500
3.300
5.000
5.800
0.25¡«1.0
铆螺母 GB/T 17880.1 M3X8.5
M3
3.000
0.350
5.000
4.000
8.000
8.000
0.800
0.200
8.500
8.500
4.300
5.000
5.800
1.0¡«2.0
铆螺母 GB/T 17880.1 M3X9.5
M3
3.000
0.350
5.000
4.000
8.000
8.000
0.800
0.200
9.500
9.500
5.300
5.000
5.800
2.0¡«3.0
铆螺母 GB/T 17880.1 M3X10.5
M3
3.000
0.350
5.000
4.000
8.000
8.000
0.800
0.200
10.500
10.500
6.300
5.000
5.800
3.0¡«4.0
铆螺母 GB/T 17880.1 M4X9
M4
4.000
0.500
6.000
4.800
9.000
9.000
0.800
0.200
9.000
9.000
3.300
6.000
7.500
0.25¡«1.0
铆螺母 GB/T 17880.1 M4X10
M4
4.000
0.500
6.000
4.800
9.000
9.000
0.800
0.200
10.000
10.000
4.300
6.000
7.500
1.0¡«2.0
铆螺母 GB/T 17880.1 M4X11
M4
4.000
0.500
6.000
4.800
9.000
9.000
0.800
0.200
11.000
11.000
5.300
6.000
7.500
2.0¡«3.0
铆螺母 GB/T 17880.1 M4X12
M4
4.000
0.500
6.000
4.800
9.000
9.000
0.800
0.200
12.000
12.000
6.300
6.000
7.500
3.0¡«4.0
铆螺母 GB/T 17880.1 M5X11
M5
5.000
0.500
7.000
5.600
10.000
10.000
1.000
0.200
11.000
11.000
4.000
7.000
9.300
0.25¡«1.0
铆螺母 GB/T 17880.1 M5X12
M5
5.000
0.500
7.000
5.600
10.000
10.000
1.000
0.200
12.000
12.000
5.000
7.000
9.300
1.0¡«2.0
铆螺母 GB/T 17880.1 M5X13
M5
5.000
0.500
7.000
5.600
10.000
10.000
1.000
0.200
13.000
13.000
6.000
7.000
9.300
2.0¡«3.0
铆螺母 GB/T 17880.1 M5X14
M5
5.000
0.500
7.000
5.600
10.000
10.000
1.000
0.200
14.000
14.000
7.000
7.000
9.300
3.0¡«4.0
铆螺母 GB/T 17880.1 M6X13.5
M6
6.000
0.750
9.000
7.500
12.000
12.000
1.500
0.200
13.500
13.500
5.500
9.000
11.000
0.5¡«1.5
铆螺母 GB/T 17880.1 M6X15
M6
6.000
0.750
9.000
7.500
12.000
12.000
1.500
0.200
15.000
15.000
7.000
9.000
11.000
1.5¡«3.0
铆螺母 GB/T 17880.1 M6X16.5
M6
6.000
0.750
9.000
7.500
12.000
12.000
1.500
0.200
16.500
16.500
8.500
9.000
11.000
3.0¡«4.5
铆螺母 GB/T 17880.1 M6X18
M6
6.000
0.750
9.000
7.500
12.000
12.000
1.500
0.200
18.000
18.000
10.000
9.000
11.000
4.5¡«6.0
铆螺母 GB/T 17880.1 M8X15
M8
8.000
1.000
11.000
9.200
14.000
14.000
1.500
0.300
15.000
15.000
6.000
11.000
12.300
0.5¡«1.5
铆螺母 GB/T 17880.1 M8X16.5
M8
8.000
1.000
11.000
9.200
14.000
14.000
1.500
0.300
16.500
16.500
7.500
11.000
12.300
1.5¡«3.0
铆螺母 GB/T 17880.1 M8X18
M8
8.000
1.000
11.000
9.200
14.000
14.000
1.500
0.300
18.000
18.000
9.000
11.000
12.300
3.0¡«4.5
铆螺母 GB/T 17880.1 M8X19.5
M8
8.000
1.000
11.000
9.200
14.000
14.000
1.500
0.300
19.500
19.500
10.500
11.000
12.300
4.5¡«6.0
铆螺母 GB/T 17880.1 M10X18
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.800
0.300
18.000
18.000
6.800
13.000
15.000
0.5¡«1.5
铆螺母 GB/T 17880.1 M10X19.5
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.800
0.300
19.500
19.500
8.300
13.000
15.000
1.5¡«3.0
铆螺母 GB/T 17880.1 M10X21
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.800
0.300
21.000
21.000
9.800
13.000
15.000
3.0¡«4.5
铆螺母 GB/T 17880.1 M10X22.5
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.800
0.300
22.500
22.500
11.300
13.000
15.000
4.5¡«6.0
铆螺母 GB/T 17880.1 M12X21
M12
12.000
1.500
15.000
13.000
18.000
18.000
1.800
0.300
21.000
21.000
7.300
15.000
17.500
0.5¡«1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T 17880.2-99 - 沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
HB4-29-2002 - Cross,F type,flared tube
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表