magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Roll-in T-slot Nut 13.4 x 7.6 mm with Spring Loaded Ball
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD모델 선택
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_134x76.prj},{NB=096338},{PARTNR=096338},{S=M8},{MAT=Steel},{WEIGHT=9.5},{CTN=73181900},{ID=102796},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=8.0},{SEL=1},{EAN=4066061019401}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
S
Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096334
096334
M4
Steel
11.2
73181900
102792
4066061019371
096335
096335
M5
Steel
11.0
73181900
102793
4066061019388
096336
096336
M6
Steel
10.5
73181900
102794
4066061019395
096338
096338
M8
Steel
9.5
73181900
102796
4066061019401
096335E
096335E
M5
Stainless steel
10.5
73181900
109185
4066061039843
096336E
096336E
M6
Stainless steel
10.0
73181900
109186
4066061039850
096338E
096338E
M8
Stainless steel
9.0
73181900
109187
4066061039867
096330.1500
096330.1500
1500 mm
Rod,Steel
831.0
72166900
108658
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성