S1-103 to S1-149 - Metric Ground Shafting - 3mm to 30mm Diameter - 303 Stainless Steel Rockwell B75-95
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Shafts
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/shafts/j22.prj},{NB=S1-141},{PN=S1-141},{DES=Metric Ground Shafting},{CN=Master Inch/Metric Catalog},{CP=J22},{MAT=303 Stainless Steel},{FD=8},{AD=8.000},{DT=+0.000/-0.005},{L=600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FD
Fract. DIA. Ref.
[mm]
AD
Actual Diameter
[mm]
DT
Diameter Tolerance
[mm]
L
Length
[mm]
S1-103
S1-103
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
3
2.992
+0.000/-0.005
600
S1-131
S1-131
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
3
3.000
+0.000/-0.005
600
S1-132
S1-132
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
3
3.003
+0.000/-0.005
300
S1-133
S1-133
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
3
3.003
+0.000/-0.005
600
S1-104
S1-104
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
4
3.992
+0.000/-0.005
600
S1-134
S1-134
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
4
3.999
+0.000/-0.005
600
S1-105
S1-105
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
5
4.991
+0.000/-0.005
900
S1-135
S1-135
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
5
5.000
+0.000/-0.005
600
S1-106
S1-106
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
6
5.992
+0.000/-0.005
900
S1-136
S1-136
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
6
6.000
+0.000/-0.005
900
S1-137
S1-137
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
7
6.992
+0.000/-0.005
900
S1-138
S1-138
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
7
6.992
+0.000/-0.005
600
S1-139
S1-139
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
7
7.000
+0.000/-0.005
900
S1-140
S1-140
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
7
7.000
+0.000/-0.005
600
S1-108
S1-108
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
8
7.993
+0.000/-0.005
900
S1-141
S1-141
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
8
8.000
+0.000/-0.005
600
S1-109
S1-109
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
9
8.992
+0.000/-0.005
900
S1-110
S1-110
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
10
9.992
+0.000/-0.005
900
S1-142
S1-142
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
10
10.000
+0.000/-0.005
400
S1-143
S1-143
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
10
10.000
+0.000/-0.005
900
S1-144
S1-144
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
12
11.991
+0.000/-0.005
400
S1-112
S1-112
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
12
11.991
+0.000/-0.005
900
S1-145
S1-145
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
12
12.000
+0.000/-0.005
400
S1-146
S1-146
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
12
12.000
+0.000/-0.005
900
S1-149
S1-149
Metric Ground Shafting
Master Inch/Metric Catalo...
303 Stainless Steel
13
12.993
+0.000/-0.005
400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表