目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Eye bracket (B1) - SCA2/JSC3 Series common accessory
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-G4-複動/焊渣附著防止型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2-g4/sca2_eye_bracket_b1.prj},{NB=S1-B1-5001},{TYPE=S1-B1-50},{BORE=50},{C=9},{CD=12},{CF=32},{CI=18},{CQ=18},{D=14},{F=10},{G=6.5},{K=66},{MR=12},{SD=48.0},{WEIGHT=0.38},{C1X=3.500},{H1X=17.000},{R1X=7.000},{L1X=3.000},{L2X=20.000},{L3X=10.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
C
[mm]
CD
[mm]
CF
[mm]
CI
[mm]
CQ
[mm]
D
[mm]
F
[mm]
G
[mm]
K
[mm]
MR
[mm]
SD
[mm]
WEIGHT
[kg]
S1-B1-40
S1-B1-40
40
9
12
32
18
18
14
10
6.5
57
12
40.5
0.32
S1-B1-50
S1-B1-50
50
9
12
32
18
18
14
10
6.5
66
12
48.0
0.38
S1-B1-63
S1-B1-63
63
9
14
37
24
20
14
10
6.5
80
16
59.0
0.57
S1-B1-80
S1-B1-80
80
14
20
52
30
28
20
14
10.5
98
20
74.0
1.27
S1-B1-100
S1-B1-100
100
14
20
52
30
28
20
16
10.5
118
20
90.0
1.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表