目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Rod clevis (Y) - SCA2/JSC3 Series common accessory
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-B-複動/背對背型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2-b/sca2_rod_clevis.prj},{NB=S1-Y-50},{TYPE=S1-Y-50},{BORE=50},{AB=24},{CA=50},{CD=12},{CV=36},{CW=18},{D=27},{E=31.2},{KK=M18 x 1.5},{KKD=18},{MB=19},{RR=16},{WEIGHT=0.24},{L1X=26.000},{L2X=19.000},{L3X=35.000},{L4X=19.000},{A1X=120.500},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
AB
[mm]
CA
[mm]
CD
[mm]
CV
[mm]
CW
[mm]
D
[mm]
E
[mm]
KK
Thread
ⁿ/ₐ
MB
[mm]
RR
[mm]
WEIGHT
[kg]
S1-Y-40
S1-Y-40
40
24
50
12
36
18
27
31.2
M14 x 1.5
19
16
0.25
S1-Y-50
S1-Y-50
50
24
50
12
36
18
27
31.2
M18 x 1.5
19
16
0.24
S1-Y-63
S1-Y-63
63
24
50
14
40
20
27
31.2
M18 x 1.5
19
16
0.26
S1-Y-80
S1-Y-80
80
35
70
20
56
28
41
47.3
M22 x 1.5
30
25
0.90
S1-Y-100
S1-Y-100
100
35
70
20
56
28
41
47.3
M26 x 1.5
30
25
0.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表