目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCM-Y Rod clevis
CKD
空壓氣缸
一般型氣缸
微型氣缸 SCM
SCM-P-複動/行程調整型(推出)
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scm_series/scm-p/scm_rod_clevis.prj},{NB=SCM-Y-40(40)},{MN=SCM-Y-40},{BORE=40},{A=42},{AB=16.0},{CA=30},{CD=10},{CV=36},{CVX=34.0},{CW=18},{E=22},{KK=M14x1.5},{KKX=14},{KKP=1.50},{MB=14.0},{RR=12.0},{RS=-},{RSX=0.0},{APN=SCM-P-40},{G=122},{VERS=2},{R=3.0},{X=3.5},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
A
[mm]
AB
[mm]
CA
[mm]
CD
[mm]
CV
[mm]
CW
[mm]
E
[mm]
KK
ⁿ/ₐ
MB
[mm]
RR
[mm]
RS
[mm]
APN
Applicable pin No.
ⁿ/ₐ
G
Weight
[g]
SCM-Y-20
SCM-Y-20
20
34
13.5
25
8
16
8
16
M8
11.5
13.4
3.1
SCM-P-20
46
SCM-Y-25
SCM-Y-25
25
41
16.0
30
10
20
10
20
M10x1.25
14.0
17.1
4.5
SCM-P-25
85
SCM-Y-25
SCM-Y-25
32
41
16.0
30
10
20
10
20
M10x1.25
14.0
17.1
4.5
SCM-P-25
85
SCM-Y-40
SCM-Y-40
40
42
16.0
30
10
36
18
22
M14x1.5
14.0
12.0
-
SCM-P-40
122
SCM-Y-50
SCM-Y-50
50
56
20.0
40
14
44
22
28
M18x1.5
20.0
16.0
-
SCM-P-50
258
SCM-Y-50
SCM-Y-50
63
56
20.0
40
14
44
22
28
M18x1.5
20.0
16.0
-
SCM-P-50
258
SCM-Y-80
SCM-Y-80
80
71
23.0
50
18
56
28
38
M22x1.5
27.0
21.0
-
SCM-P-80
590
SCM-Y-100
SCM-Y-100
100
79
24.0
55
22
64
32
44
M26x1.5
31.0
24.0
-
SCM-P-100
909
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表