目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCPD2 Single axial foot type (LS)
CKD
停產商品
笔形气缸SCPD2系列
笔形气缸SCPD2
Powered by
CAD模型選擇
{ckd_cn/discontinued_models/scp2_series/scpd2/scpd2_ls.prj},{NB=SCPD2-6-LS},{TYPE=SCPD2},{BORE=6},{LB=5},{LC=7},{LD=4.2},{LF=18.4},{LL=47},{LH=9},{LK=7},{LR=22},{LS=32},{LT=1.6},{LX1=3},{LX2=1.600},{RX1=1},{RX2=2.600},{RX3=1.000},{MB=6},{INFOTEXT=Dimensions}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
BORE
Bore size
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LL
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
MB
[mm]
SCPD2-6-LS
SCPD2
6
5
7
4.2
18.4
47
9
7
22
32
1.6
6
SCPD2-10-LS
SCPD2
10
5
7
4.2
18.4
46
9
7
22
32
1.6
8
SCPD2-16-LS
SCPD2
16
6
9
5.2
19.7
46
14
10
29
42
2.3
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表