SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
2-Tap type
Powered by
CAD모델 선택
{iwata/standard_set_collars/with_tap_hole_type/2_tap_type/scss_mn2_asmtab.prj},{NB=SCSS1512MN2},{MAT=Steel,Electroless nickel},{B=15},{L=12},{D=35},{D1=5.5},{R=4.50},{NDM1=4},{PCD=25},{W=1.5},{X=12.0},{Y=6},{SMX=M},{C=0.5},{NDM=5},{P=0.80},{P1=16},{PPATH=assemblies/ssepc_nt_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
M1
ⁿ/ₐ
D1
Diameter
[mm]
R
[mm]
PCD
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0808MN2
Steel,Electroless nickel
8
8
25
M3
3.4
3.00
14
1.5
8.0
5
M3 x P0.5
M3 x 10
SCSS0808MN2
SCSS0810MN2
Steel,Electroless nickel
8
10
25
M4
4.5
3.75
18
1.5
8.0
5
M4 x P0.7
M4 x 12
SCSS0810MN2
SCSS0812MN2
Steel,Electroless nickel
8
12
28
M4
5.5
4.50
18
1.5
8.5
5
M5 x P0.8
M5 x 16
SCSS0812MN2
SCSS0815MN2
Steel,Electroless nickel
8
15
30
M4
7.0
6.00
18
1.5
9.0
5
M6 x P1
M6 x 15
SCSS0815MN2
SCSS1010MN2
Steel,Electroless nickel
10
10
30
M4
4.5
3.75
20
1.5
9.0
5
M4 x P0.7
M4 x 12
SCSS1010MN2
SCSS1012MN2
Steel,Electroless nickel
10
12
30
M4
5.5
4.50
20
1.5
9.0
5
M5 x P0.8
M5 x 16
SCSS1012MN2
SCSS1015MN2
Steel,Electroless nickel
10
15
35
M4
7.0
6.00
20
1.5
10.0
6
M6 x P1
M6 x 18
SCSS1015MN2
SCSS1210MN2
Steel,Electroless nickel
12
10
30
M4
4.5
3.75
22
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1210MN2
SCSS1212MN2
Steel,Electroless nickel
12
12
30
M4
5.5
4.50
22
1.5
10.0
5
M5 x P0.8
M5 x 16
SCSS1212MN2
SCSS1215MN2
Steel,Electroless nickel
12
15
35
M4
7.0
6.00
22
1.5
11.0
6
M6 x P1
M6 x 18
SCSS1215MN2
SCSS1510MN2
Steel,Electroless nickel
15
10
32
M4
4.5
3.75
25
1.5
11.0
6
M4 x P0.7
M4 x 12
SCSS1510MN2
SCSS1512MN2
Steel,Electroless nickel
15
12
35
M4
5.5
4.50
25
1.5
12.0
6
M5 x P0.8
M5 x 16
SCSS1512MN2
SCSS1515MN2
Steel,Electroless nickel
15
15
40
M4
7.0
6.00
25
1.5
13.0
8
M6 x P1
M6 x 20
SCSS1515MN2
SCSS1610MN2
Steel,Electroless nickel
16
10
35
M4
4.5
3.75
28
1.5
12.0
6
M4 x P0.7
M4 x 12
SCSS1610MN2
SCSS1612MN2
Steel,Electroless nickel
16
12
35
M4
5.5
4.50
28
1.5
12.0
6
M5 x P0.8
M5 x 16
SCSS1612MN2
SCSS1615MN2
Steel,Electroless nickel
16
15
40
M4
7.0
6.00
28
1.5
13.0
8
M6 x P1
M6 x 20
SCSS1615MN2
SCSS2010MN2
Steel,Electroless nickel
20
10
40
M5
4.5
3.75
30
1.5
14.0
7
M4 x P0.7
M4 x 16
SCSS2010MN2
SCSS2012MN2
Steel,Electroless nickel
20
12
40
M5
5.5
4.50
30
1.5
14.0
7
M5 x P0.8
M5 x 16
SCSS2012MN2
SCSS2015MN2
Steel,Electroless nickel
20
15
45
M5
7.0
6.00
30
1.5
15.0
8
M6 x P1
M6 x 20
SCSS2015MN2
SCSS2512MN2
Steel,Electroless nickel
25
12
45
M5
5.5
4.50
35
1.5
17.0
7
M5 x P0.8
M5 x 16
SCSS2512MN2
SCSS2515MN2
Steel,Electroless nickel
25
15
50
M5
7.0
6.00
35
1.5
18.0
10
M6 x P1
M6 x 25
SCSS2515MN2
SCSS3015MN2
Steel,Electroless nickel
30
15
55
M6
7.0
6.00
42
1.5
20.0
10
M6 x P1
M6 x 25
SCSS3015MN2
SCSS3515MN2
Steel,Electroless nickel
35
15
60
M6
7.0
6.00
47
2.0
23.0
12
M6 x P1
M6 x 25
SCSS3515MN2
SCSS4018MN2
Steel,Electroless nickel
40
18
70
M8
9.0
7.00
56
2.0
26.0
13
M8 x P1.25
M8 x 30
SCSS4018MN2
SCSS5022MN2
Steel,Electroless nickel
50
22
85
M8
11.0
9.00
66
3.0
32.0
16
M10 x P1.5
M10 x 35
SCSS5022MN2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Nickel Chrome plating (Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
with Setscrew
FYH INC.
16.11.2022
SCSH, PSCSH, SSCSH - Shaft Collars - Hinged Clamp
Misumi
02.06.2021
SCSS- Chromate plating white (Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
RS80 size
Tsubakimoto Chain Co.
28.03.2024
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Sensor attach R with clamp lever (Round/Square shaft)
IWATA MFG. CO., LTD.
13.01.2022
Double Square Center Flange type SMKC series
NIPPON BEARING CO., LTD.
27.07.2020
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성