magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Self-aligning
FATH
Fasten
T-slot Nuts
Slot 10
Powered by
CAD模型選擇
T-slot Nut 13.0 x 5.0 mm
02.09.2024
T-slot Nut 15.0 x 8.0 mm
02.09.2024
T-slot Nut 18.0 x 5.5 mm
02.09.2024
T-slot Nut 18.0 x 7.5 mm
02.09.2024
T-slot Nut 18.0 x 8.0 mm
02.09.2024
T-slot Nut 19.5 x 10.6 mm, Step Height 4.3 mm
02.09.2024
T-slot Nut 19.5 x 10.6 mm, Step Height 4.8 mm
02.09.2024
T-slot Nut 19.5 x 10.6 mm, Step Height 5.1 mm
02.09.2024
T-slot Nut 19.5 x 10.6 mm, Step Height 4.3 mm, with Spring Loaded Ball
02.09.2024
T-slot Nut 20.0 x 6.4 mm
02.09.2024
T-slot Nut 20.0 x 6.4 mm, with Spring Loaded Ball
02.09.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.