您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 661 - Countersunk-head rivets nominal diameter 1 to 8 mm, form A/B
Fabory
8 Rivets, Rivet nuts & Self-Clinching
Powered by
CAD模型選擇
{fabory/8_rivets_rivet_nuts_and_self_clinching/din_661.prj},{NB=Senkniet DIN 661 A 5x8 KL=2 50680.050.008(High)},{CNSORDERNO=50680.050.008},{D=5.0},{L=8},{PACKAGING=1000},{VARIANT=0},{FABNETWEIGHT=0.540},{DK=8.800},{DS=4.820},{K=2.500},{D7=5.200},{D8=8.800},{K1=3.000},{R1=4.600},{K2=2.400},{T1=2.300},{SMAX=2.000},{SMAX1=5.000},{NENNID=5X8MM},{BRAND=Fabory},{STANDARD=DIN 661/302},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Aluminium},{GRADE=99,5 EN1301-2},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1051,BS4620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492248657},{INTRASTATCODE=7616100099},{ECLASS=23-12-04-01},{UNSPSC=31162201},{ETIM=EC002353},{FAB_NENN=A 5x8},{EB=A},{KL=2},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Numbers
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal size
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height ~
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height
[mm]
R1
Radius
[mm]
K2
Head height
[mm]
T1
Distance
[mm]
Countersunk-head rivet DI...
39410.020.006
2X6MM
2.0
6
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000177
ISO1051,BS4620
Y
8715492821836
73182300
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50380.020.006
2X6MM
2.0
6
Fabory
DIN 661/302
Copper
EN 12166
Countersunk head
0.000200
ISO1051,BS4620
Y
8715492246059
74152900
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50680.020.006
2X6MM
2.0
6
Fabory
DIN 661/302
Aluminium
99,5 EN1301-2
Countersunk head
0.000057
ISO1051,BS4620
Y
8715492248435
7616100099
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.006
2X6MM
2.0
6
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594103
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
39410.020.008
2X8MM
2.0
8
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000228
ISO1051,BS4620
Y
8715492821843
73182300
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50380.020.008
2X8MM
2.0
8
Fabory
DIN 661/302
Copper
EN 12166
Countersunk head
0.000259
ISO1051,BS4620
Y
8715492246066
74152900
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50680.020.008
2X8MM
2.0
8
Fabory
DIN 661/302
Aluminium
99,5 EN1301-2
Countersunk head
0.000076
ISO1051,BS4620
Y
8715492248442
7616100099
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.008
2X8MM
2.0
8
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594110
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
39410.020.010
2X10MM
2.0
10
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000277
ISO1051,BS4620
Y
8715492821850
73182300
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
39410.020.012
2X12MM
2.0
12
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000326
ISO1051,BS4620
Y
8715492821867
73182300
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
39410.020.016
2X16MM
2.0
16
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000424
ISO1051,BS4620
Y
8715492821874
73182300
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50380.020.010
2X10MM
2.0
10
Fabory
DIN 661/302
Copper
EN 12166
Countersunk head
0.000314
ISO1051,BS4620
Y
8715492246073
74152900
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50680.020.010
2X10MM
2.0
10
Fabory
DIN 661/302
Aluminium
99,5 EN1301-2
Countersunk head
0.000092
ISO1051,BS4620
Y
8715492248459
7616100099
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50680.020.012
2X12MM
2.0
12
Fabory
DIN 661/302
Aluminium
99,5 EN1301-2
Countersunk head
0.000109
ISO1051,BS4620
Y
8715492248466
7616100099
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
50680.020.016
2X16MM
2.0
16
Fabory
DIN 661/302
Aluminium
99,5 EN1301-2
Countersunk head
0.000141
ISO1051,BS4620
Y
8715492248473
7616100099
23-12-04-01
31162201
EC002353
1000
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.010
2X10MM
2.0
10
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594127
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.012
2X12MM
2.0
12
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594134
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.016
2X16MM
2.0
16
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594141
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
51480.020.020
2X20MM
2.0
20
Fabory
DIN 661/302
Stainless steel
A2
Countersunk head
0.000001
ISO1051,BS4620
Y
8715494594158
73182300
23-12-04-01
31162201
EC002353
500
3.500
1.870
1.000
2.100
3.500
1.200
1.900
0.800
0.800
Countersunk-head rivet DI...
39410.025.006
2,5X6MM
2.5
6
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000310
ISO1051,BS4620
Y
8717077082960
73182300
23-12-04-01
31162201
EC002353
1000
4.400
2.370
1.200
2.600
4.400
1.500
2.400
1.000
1.000
Countersunk-head rivet DI...
39410.025.008
2,5X8MM
2.5
8
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000400
ISO1051,BS4620
Y
8717077082977
73182300
23-12-04-01
31162201
EC002353
1000
4.400
2.370
1.200
2.600
4.400
1.500
2.400
1.000
1.000
Countersunk-head rivet DI...
39410.025.010
2,5X10MM
2.5
10
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000480
ISO1051,BS4620
Y
8717077082984
73182300
23-12-04-01
31162201
EC002353
1000
4.400
2.370
1.200
2.600
4.400
1.500
2.400
1.000
1.000
Countersunk-head rivet DI...
39410.025.012
2,5X12MM
2.5
12
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000570
ISO1051,BS4620
Y
8717077082991
73182300
23-12-04-01
31162201
EC002353
1000
4.400
2.370
1.200
2.600
4.400
1.500
2.400
1.000
1.000
Countersunk-head rivet DI...
39410.025.020
2,5X20MM
2.5
20
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000920
ISO1051,BS4620
Y
8717077083004
73182300
23-12-04-01
31162201
EC002353
1000
4.400
2.370
1.200
2.600
4.400
1.500
2.400
1.000
1.000
Countersunk-head rivet DI...
39410.030.005
3X5MM
3.0
5
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.000360
ISO1051,BS4620
Y
8717077083011
73182300
23-12-04-01
31162201
EC002353
1000
5.200
2.870
1.400
3.100
5.200
1.800
2.800
1.300
1.300
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表